目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 614 - Spring plungers, Type KU, Plastic Housing and Stainless Steel Ball
Elesa+Ganter
分度及定位元件
GN 614
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn614/gn614_ku.prj},{NB=Federnde Druckstueck GN 614-5-KU (deactivated)},{PARTNUMBER=GN 614-5-KU},{POS=0},{POSX=eingerastet,ausgerastet},{D1=5},{D2=4.0},{D3=5.6},{L1=6.0},{L2=1.0},{W=1.00},{FEDERDRUCK1=6.0},{FEDERDRUCK2=9.4},{VER=3},{L3X=1.000},{A=146.310},{LL1=0.450},{R1=1.000},{R2=0.500},{KR=2.000},{LL=5.500},{RR=2.800},{WEIGHT=0.0004},{CTN=39269097},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
+0,1
[mm]
D2
[mm]
D3
[mm]
L1
≈
[mm]
L2
≈
[mm]
W
Compression
[mm]
FEDERDRUCK1
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 614-3-K...
GN 614-3-KU
3
2.0
3.6
4.0
0.6
0.55
1.7
3.5
0.0001
39269097
YES
Spring plunger GN 614-4-K...
GN 614-4-KU
4
3.0
4.6
5.0
1.0
0.80
3.0
6.5
0.0002
39269097
YES
Spring plunger GN 614-5-K...
GN 614-5-KU
5
4.0
5.6
6.0
1.0
1.00
6.0
9.4
0.0004
39269097
YES
Spring plunger GN 614-6-K...
GN 614-6-KU
6
5.0
6.5
7.0
1.0
1.60
6.2
12.6
0.0007
39269097
YES
Spring plunger GN 614-8-K...
GN 614-8-KU
8
6.5
8.5
9.0
1.0
1.90
10.0
20.4
0.0015
39269097
YES
Spring plunger GN 614-10-...
GN 614-10-KU
10
8.0
11.0
13.5
1.5
2.40
11.9
22.3
0.0030
39269097
YES
Spring plunger GN 614-12-...
GN 614-12-KU
12
10.0
13.0
16.0
1.5
3.30
14.0
25.0
0.0060
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表