目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 612.1 - Stainless Steel-Mounting blocks, Type B, Fixing holes vertical to plunger
Elesa+Ganter
分度及定位元件
GN 612.1 NI
GN 612.1 B
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn612n_1/gn612n_1_b/gn612_1_b.prj},{NB=Edelstahl-Haltestueck GN 612.1-M12x1,5-B-NI},{PARTNUMBER=GN 612.1-M12x1,5-B-NI},{D1=M12x1,5},{D2=32},{D3=M5},{NDM=5.000},{KDMM=4.134},{D4=4.5},{D5=12.2},{K=21},{L1=22},{L2=26.5},{L3=9},{S=12},{T=3},{D1G=12.000},{D1K=10.106},{V1=7.600},{V2=4.500},{LX=8},{WEIGHT=0.0400},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
D5
[mm]
K
±0,1
[mm]
L1
[mm]
L2
≈
[mm]
L3
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Mounting ...
GN 612.1-M12x1,5-B-NI
M12x1,5
32
M5
4.5
12.2
21
22
26.5
9
12
3
0.0400
73269098
YES
Stainless Steel-Mounting ...
GN 612.1-M16x1,5-B-NI
M16x1,5
46
M8
5.5
16.2
32
33
37.0
13
15
3
0.0560
73269098
YES
Stainless Steel-Mounting ...
GN 612.1-M20x1,5-B-NI
M20x1,5
46
M8
5.5
20.2
32
33
37.0
13
15
3
0.1000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表