目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 951.2-NI - Pulling latch, for latch clamps GN 852
Elesa+Ganter
铰接夹
GN 951.2
GN 951.2 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn951_2/gn951_2_ni/gn951_2_ni_asmtab.prj},{NB=Zugbuegel GN 951.2-M10-46-259-NI (GN 852)},{PARTNUMBER=GN 951.2-M10-46-259-NI},{D1=M10},{D1X=10.000},{B=46},{L1=259},{D2=9.0},{L3=45.0},{SPANNER=1},{SPANNERX='1','GN 852','2','GN 852.1','3','GN 852.3'},{VERS=4},{X1=3.000},{CH=0.3},{PPATH=gn951_2_ni_asmtpl.prj},{WEIGHT=0.3000},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
D2
[mm]
L3
[mm]
G
Size
[mm]
R
for w2=0
[mm]
W2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pulling latch GN 951.2-M1...
GN 951.2-M10-46-129-NI
M10
46
129
9.0
45.0
1700
96
15
0.1300
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M10-46-179-NI
M10
46
179
9.0
45.0
1700
146
15
0.2200
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M10-46-209-NI
M10
46
209
9.0
45.0
1700
176
15
0.2500
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M10-46-259-NI
M10
46
259
9.0
45.0
1700
226
15
0.3000
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M12-55-151-NI
M12
55
151
10.8
70.0
4000
117
15
0.2500
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M12-55-211-NI
M12
55
211
10.8
70.0
4000
156
36
0.3600
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M12-55-361-NI
M12
55
361
10.8
70.0
4000
306
36
0.6000
82057000
YES
Pulling latch GN 951.2-M1...
GN 951.2-M12-55-421-NI
M12
55
421
10.8
70.0
4000
366
36
0.6800
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表