目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 844 - Plunger clamps for push-pull clamping, type ASS
Elesa+Ganter
铰接夹
GN 844
GN 844 ASS
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn844/gn_844_ass/gn_844_ass_asmtab.prj},{NB=Schubstangen-Spanner GN 844-70-ASS (closed)},{PARTNUMBER=GN 844-70-ASS},{MODELLO=70/ASS},{VER=2},{AX=85},{BX=19,5},{CX=12},{DX=22},{EX=36},{FX=13},{GX=26},{HX=26},{IX=4,3},{LX=8,5},{MX=M6},{NX=12},{OX=4,2},{PX=6},{QX=7,3},{RX=98},{X=20},{FHX=90},{GR=170},{PPATH=gn_844_ass_asmtpl.prj},{GROESSE=70},{POS=0},{FH=900},{A=12},{B=19.5},{D1=8.5},{D2=M6},{D3=4.3},{H1=49},{H2=36},{L1=86},{L2=77},{L3=22},{M1=26},{M2=26},{M3=13},{M4=-},{S=6},{T=12},{W=20},{WEIGHT=0.1500},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{L1X=86.000},{H2X=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
S
[mm]
T
[mm]
W
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Plunger clamp GN 844-70-A...
GN 844-70-ASS
70
900
12
19.5
8.5
M6
4.3
49
36
86
77
22
26
26
13
-
6
12
20
0.1500
82057000
YES
Plunger clamp GN 844-160-...
GN 844-160-ASS
160
1300
15
25
11
M6
5,5
79
46
117
107
32
36.5
33.5
11.5
-
7
12
30
0.3500
82057000
YES
Plunger clamp GN 844-550-...
GN 844-550-ASS
550
4500
20
32
14
M8
7
113
55
165
153
42
35
41
15
41
7
16
42
0.7000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表