目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 337 - Hinges
Elesa+Ganter
铰链及连接件
GN 337
GN 337
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn_337/gn_337/gn337_asmtab.prj},{NB=Scharnier GN 337-ZD-50-50-A-1-SW(0)},{PARTNUMBER=GN 337-ZD-50-50-A-1-SW},{ROT=0},{FORM=A},{OFVIS=SW},{KZ=1},{L1=50},{L2=50},{D1=6.4},{D2=6},{H1=11.5},{H2=6},{H3=6.5},{H4=13},{L3=21},{M1=30},{M2=30},{L3X=31.000},{L3XX=19.000},{WX=4.240},{HX=0.500},{HXX=3.000},{RX=6.000},{L1X=18.000},{DX=6.400},{DXX=13.700},{D2X=10.000},{D2XX=4.330},{LX=2.500},{BLX=42.600},{DDX=2.000},{PPATH=gn337_asmtpl.prj},{WEIGHT=0.0850},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
OFVIS
Surface
ⁿ/ₐ
KZ
Identification no.
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
+0.5
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 337-ZD-40-40-A-...
GN 337-ZD-40-40-A-1-SR
A
SR
1
40
40
5.3
4
9.0
5
5.5
11
16
25
25
0.0410
83021000
YES
Hinge GN 337-ZD-40-40-A-...
GN 337-ZD-40-40-A-1-SW
A
SW
1
40
40
5.3
4
9.0
5
5.5
11
16
25
25
0.0410
83021000
YES
Hinge GN 337-ZD-40-40-A-...
GN 337-ZD-40-40-A-2-SR
A
SR
2
40
40
5.3
4
9.0
5
5.5
11
16
25
25
0.0410
83021000
YES
Hinge GN 337-ZD-40-40-A-...
GN 337-ZD-40-40-A-2-SW
A
SW
2
40
40
5.3
4
9.0
5
5.5
11
16
25
25
0.0410
83021000
YES
Hinge GN 337-ZD-50-50-A-...
GN 337-ZD-50-50-A-1-SR
A
SR
1
50
50
6.4
6
11.5
6
6.5
13
21
30
30
0.0850
83021000
YES
Hinge GN 337-ZD-50-50-A-...
GN 337-ZD-50-50-A-1-SW
A
SW
1
50
50
6.4
6
11.5
6
6.5
13
21
30
30
0.0850
83021000
YES
Hinge GN 337-ZD-50-50-A-...
GN 337-ZD-50-50-A-2-SR
A
SR
2
50
50
6.4
6
11.5
6
6.5
13
21
30
30
0.0850
83021000
YES
Hinge GN 337-ZD-50-50-A-...
GN 337-ZD-50-50-A-2-SW
A
SW
2
50
50
6.4
6
11.5
6
6.5
13
21
30
30
0.0850
83021000
YES
Hinge GN 337-ZD-60-60-A-...
GN 337-ZD-60-60-A-1-SR
A
SR
1
60
60
8.3
8
15.0
8
8.5
17
26
36
36
0.1590
83021000
YES
Hinge GN 337-ZD-60-60-A-...
GN 337-ZD-60-60-A-1-SW
A
SW
1
60
60
8.3
8
15.0
8
8.5
17
26
36
36
0.1590
83021000
YES
Hinge GN 337-ZD-60-60-A-...
GN 337-ZD-60-60-A-2-SR
A
SR
2
60
60
8.3
8
15.0
8
8.5
17
26
36
36
0.1590
83021000
YES
Hinge GN 337-ZD-60-60-A-...
GN 337-ZD-60-60-A-2-SW
A
SW
2
60
60
8.3
8
15.0
8
8.5
17
26
36
36
0.1590
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表