目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 237 - Hinges, Zinc Die Casting, Type C, 2x2 threaded bolts
Elesa+Ganter
铰链及连接件
GN 237
GN 237
GN 237 C
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn237/gn237_zd/gn237_zd_c/gn_237_c_asmtab.prj},{NB=Scharnier, Zink-Druckguss GN 237-ZD-50-50-C-SW (0)},{PARTNUMBER=GN 237-ZD-50-50-C-SW},{VERS=1},{L1=50},{L2=50},{ROT=0},{VERX= 'ZD', 'Zink-Druckguss'},{OBVIS=schwarz},{D1=M6},{D1X=6.000},{D2=6.4},{D3=6},{H1=11.5},{H2=6},{H3=6.5},{H4=13},{L3=18.5},{M1=30},{M2=30},{PPATH=gn_237_c_asmtpl.prj},{L41=12},{L42=13},{MAT=Zink-Druckguss},{WEIGHT=0.1020},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{VERSX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
OBVIS
Finish
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
+0.5
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge, Zinc Die Casting G...
GN 237-ZD-40-40-C-SW
40
40
black
M5
4
9.0
5
5.5
11
14.0
12
25
25
0.0600
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-40-40-C-SR
40
40
silver
M5
4
9.0
5
5.5
11
14.0
12
25
25
0.0600
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-40-40-C-CR
40
40
chrome-plated
M5
4
9.0
5
5.5
11
14.0
12
25
25
0.0600
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-50-50-C-SW
50
50
black
M6
6
11.5
6
6.5
13
18.5
12
30
30
0.1020
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-50-50-C-SR
50
50
silver
M6
6
11.5
6
6.5
13
18.5
12
30
30
0.1020
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-50-50-C-CR
50
50
chrome-plated
M6
6
11.5
6
6.5
13
18.5
12
30
30
0.1020
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-60-60-C-SW
60
60
black
M8
8
15.0
8
8.5
17
21.5
14
36
36
0.1930
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-60-60-C-SR
60
60
silver
M8
8
15.0
8
8.5
17
21.5
14
36
36
0.1930
83021000
YES
Hinge, Zinc Die Casting G...
GN 237-ZD-60-60-C-CR
60
60
chrome-plated
M8
8
15.0
8
8.5
17
21.5
14
36
36
0.1930
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表