目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SI.134 - Revolving Handles
Elesa+Ganter
固定及旋转手柄
SI.134
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/si_134/204_is_134.prj},{NB=Revolving Handles SI.134/105-7},{PARTNUMBER=55711},{DESCRIPTION=SI.134/105-7},{DIM01=29},{DIM02=105},{DIM03=7},{DIM04=18},{DIM05=23},{WEIGHT=52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
WEIGHT
重量
[g]
Revolving Handle SI.134/1...
55701
SI.134/105-6
29
105
6
18
23
52
Revolving Handle SI.134/1...
55711
SI.134/105-7
29
105
7
18
23
52
Revolving Handle SI.134/1...
55721
SI.134/105-8
29
105
8
18
23
51
Revolving Handle SI.134/1...
55731
SI.134/105-10
29
105
10
18
23
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1051 - 活动铰链,B 型和 I 型
KIPP
27.05.2024
GN 598.3 - Retractable Handles, Retractable Mechanism Steel, Locked in Oper...
Elesa+Ganter
21.06.2024
EFH.620 - Two-volume fold-away handles
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表