目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
L.652-p - Handles
Elesa+Ganter
固定及旋转手柄
L.652
L.652 p
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/l_652_combi/l_652_p/175_l652_p.prj},{NB=Handles L.652/55 p-M8x20-C9},{PARTNUMBER=32439},{DESCRIPTION=L.652/55 p-M8x20-C9},{DIM01=56.5},{DIM02=M8},{DIM03=15},{DIM04=33.0},{DIM05=21.5},{DIM06=20},{DIM07=3300},{WEIGHT=28},{LL1=15},{S=15.000},{S1=18.000},{NDM=8.000},{KDM=6.466},{R1=252.835},{R2=23.000},{R3=3.000},{R4=6.000},{R5=190.065},{R6=2.000},{D2=10.000},{COLOR=0.38,0.38,0.38,0.00},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
S
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
l
[mm]
DIM07
F
[N]
WEIGHT
重量
[g]
Handles L.652/40 p-M5x16-...
32425
L.652/40 p-M5x16-C9
41.0
M5
13
28.0
18.5
16
2500
15
Handles L.652/40 p-M5x20-...
32423
L.652/40 p-M5x20-C9
41.0
M5
13
28.0
18.5
20
2500
16
Handles L.652/40 p-M6x20-...
32429
L.652/40 p-M6x20-C9
41.0
M6
13
28.0
18.5
20
2500
17
Handles L.652/40 p-M6x25-...
32424
L.652/40 p-M6x25-C9
41.0
M6
13
28.0
18.5
25
2500
18
Handles L.652/55 p-M5x10-...
32427
L.652/55 p-M5x10-C6
56.5
M5
15
33.0
21.5
10
2500
26
Handles L.652/55 p-M6x20-...
32433
L.652/55 p-M6x20-C9
56.5
M6
15
33.0
21.5
20
2500
26
Handles L.652/55 p-M6x25-...
32434
L.652/55 p-M6x25-C9
56.5
M6
15
33.0
21.5
25
3000
27
Handles L.652/55 p-M8x20-...
32439
L.652/55 p-M8x20-C9
56.5
M8
15
33.0
21.5
20
3300
28
Handles L.652/55 p-M8x25-...
32437
L.652/55 p-M8x25-C9
56.5
M8
15
33.0
21.5
25
3300
29
Handles L.652/67 p-M8x20-...
32440
L.652/67 p-M8x20-C9
68.5
M8
16.5
37.0
24.5
20
3300
36
Handles L.652/67 p-M8x25-...
32449
L.652/67 p-M8x25-C9
68.5
M8
16.5
37.0
24.5
25
4500
38
Handles L.652/67 p-M8x30-...
32442
L.652/67 p-M8x30-C9
68.5
M8
16.5
37.0
24.5
30
3300
40
Handles L.652/67 p-M10x20...
32444
L.652/67 p-M10x20-C9
68.5
M10
16.5
37.0
24.5
20
5000
41
Handles L.652/67 p-M10x30...
32445
L.652/67 p-M10x30-C9
68.5
M10
16.5
37.0
24.5
30
5000
44
Handles L.652/80 p-M10x20...
32461
L.652/80 p-M10x20-C9
82.0
M10
20
41.5
25.0
20
7000
52
Handles L.652/80 p-M10x30...
32462
L.652/80 p-M10x30-C9
82.0
M10
20
41.5
25.0
30
7000
58
Handles L.652/95 p-M12x30...
32943
L.652/95 p-M12x30-C9
94.0
M12
21
46.0
28.5
30
8000
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表