目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
UCP - Straight self-aligning brackets
Elesa+Ganter
Conveyor components
UCP
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/ucp/ucp.prj},{NB=Supporti autoallineanti UCP.206-C-30-T},{PARTNUMBER=419563},{DESCRIPTION=UCP.206-C-30-T},{VER=1},{DIM01=30},{DIM02=13.0},{DIM03=10},{DIM04=55.7},{DIM05=163},{DIM06=84.5},{DIM07=121},{DIM08=43.0},{DIM09=20},{DIM10=36},{DIM11=41.7},{DIM12=53},{DIM13=20.7},{DIM14=11000},{DIM15=19000},{DIM16=9000},{WEIGHT=456},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
f1
[mm]
DIM04
H
[mm]
DIM05
l
[mm]
DIM06
B
[mm]
DIM07
f
[mm]
DIM08
b1
[mm]
DIM09
b2
[mm]
DIM10
h1
[mm]
DIM11
h2
[mm]
DIM12
h3
[mm]
DIM13
h4
[mm]
DIM14
Static load bearing
ⁿ/ₐ
DIM15
Dynamic load bearing
[N]
DIM16
Load support
[N]
WEIGHT
Weight
[g]
Straight self-aligning br...
419553
UCP.205-C-25-T
25
13.0
10
51.7
140
71.5
106
36.5
20
35
39.0
49
19.6
7000
14000
6000
333
Straight self-aligning br...
419563
UCP.206-C-30-T
30
13.0
10
55.7
163
84.5
121
43.0
20
36
41.7
53
20.7
11000
19000
9000
456
Straight self-aligning br...
419533
UCP.205-C-25-P
25
13.0
10
51.7
140
71.5
106
36.5
20
35
39.0
0
19.6
7000
14000
6000
339
Straight self-aligning br...
419543
UCP.206-C-30-P
30
13.0
10
55.7
163
84.5
121
43.0
20
36
41.7
0
20.7
11000
19000
9000
463
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表