目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 223 - Control lever with bore
Elesa+Ganter
紧定手柄
GN 223
GN 223 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn223/gn223_b/gn223_b.prj},{NB=Schalterknebel GN 223-32-B10},{PARTNUMBER=GN 223-32-B10},{D1=32},{D2=B10},{D2Y=10},{D3=8},{D4=20},{H1=18},{H2=6.5},{H3=48},{L=62},{ABS1=5.000},{ABS2=77.000},{ABS3=9.000},{WEIGHT=0.1030},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control lever GN 223-25-B...
GN 223-25-B8
25
B8
6
16
14
5.0
35
45
0.0450
84879059
YES
Control lever GN 223-32-B...
GN 223-32-B10
32
B10
8
20
18
6.5
48
62
0.1030
84879059
YES
Control lever GN 223-40-B...
GN 223-40-B12
40
B12
10
30
22
8.5
77
95
0.2140
84879059
YES
Control lever GN 223-52-B...
GN 223-52-B16
52
B16
14
40
28
11.0
96
136
0.5000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表