目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERF-B - Lever handles
Elesa+Ganter
紧定手柄
ERF.
ERF.
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/erf_combi/erf/erf.prj},{NB=Lever handles ERF.44 B-M6-C1},{PARTNUMBER=232101-C1},{DESCRIPTION=ERF.44 B-M6-C1},{DIM01=44},{H1=24.500},{H2=3.500},{H3=20.500},{DIM02=M6},{DIM03=52.0},{DIM04=15.5},{DIM05=26.5},{DIM06=12},{DIM07=19.0},{DIM08=19.0},{DIM09=11.0},{WEIGHT=9},{VERS=1.000},{NDM=6.000},{KDM=4.917},{H4=0.000},{S=0.000},{D=0.000},{PINY=0.80},{PINX=2.00},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h3
[mm]
DIM09
l1
[mm]
WEIGHT
重量
[g]
Lever handles ERF.44 B-M5...
232103-C1
ERF.44 B-M5-C1
44
M5
52.0
15.5
26.5
10
19.0
19.0
11.0
10
Lever handles ERF.44 B-M6...
232101-C1
ERF.44 B-M6-C1
44
M6
52.0
15.5
26.5
12
19.0
19.0
11.0
9
Lever handles ERF.63 B-M8...
232121-C1
ERF.63 B-M8-C1
63
M8
73.5
19.0
35.0
13
24.5
26.5
13.5
19
Lever handles ERF.78 B-M1...
232141-C1
ERF.78 B-M10-C1
78
M10
90.5
23.0
42.0
17
29.5
32.0
16.0
42
Lever handles ERF.95 B-M1...
232161-C1
ERF.95 B-M12-C1
95
M12
109.0
26.5
51.5
20
34.0
40.0
18.0
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表