目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.692-SST-p - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VC.692
VC 692-S-P-INOX
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vc_692_combi/vc_692_s_p_inox/vc_692_s_p_inox.prj},{NB=Lobe knobs VC.692/40-SST-p-M8x16},{PARTNUMBER=166379},{DESCRIPTION=VC.692/40-SST-p-M8x16},{DIM01=40},{DIM02=M8},{DIM03=26.0},{DIM04=15},{DIM05=16},{DIM06=14.0},{WEIGHT=26},{DA=8.000},{DB=4.773},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
重量
[g]
Lobe knobs VC.692/25-SST-...
166157
VC.692/25-SST-p-M4x6
25
M4
20.0
12
6
10.0
6
Lobe knobs VC.692/25-SST-...
166158
VC.692/25-SST-p-M4x10
25
M4
20.0
12
10
10.0
7
Lobe knobs VC.692/25-SST-...
166161
VC.692/25-SST-p-M5x10
25
M5
20.0
12
10
10.0
8
Lobe knobs VC.692/25-SST-...
166162
VC.692/25-SST-p-M5x16
25
M5
20.0
12
16
10.0
9
Lobe knobs VC.692/25-SST-...
166163
VC.692/25-SST-p-M5x20
25
M5
20.0
12
20
10.0
10
Lobe knobs VC.692/25-SST-...
166164
VC.692/25-SST-p-M5x25
25
M5
20.0
12
25
10.0
11
Lobe knobs VC.692/25-SST-...
166171
VC.692/25-SST-p-M6x10
25
M6
20.0
12
10
10.0
10
Lobe knobs VC.692/25-SST-...
166172
VC.692/25-SST-p-M6x16
25
M6
20.0
12
16
10.0
11
Lobe knobs VC.692/25-SST-...
166173
VC.692/25-SST-p-M6x20
25
M6
20.0
12
20
10.0
12
Lobe knobs VC.692/25-SST-...
166175
VC.692/25-SST-p-M6x25
25
M6
20.0
12
25
10.0
13
Lobe knobs VC.692/25-SST-...
166174
VC.692/25-SST-p-M6x30
25
M6
20.0
12
30
10.0
14
Lobe knobs VC.692/25-SST-...
166176
VC.692/25-SST-p-M6x35
25
M6
20.0
12
35
10.0
15
Lobe knobs VC.692/32-SST-...
166261
VC.692/32-SST-p-M6x10
32
M6
22.5
14
10
12.5
17
Lobe knobs VC.692/32-SST-...
166262
VC.692/32-SST-p-M6x16
32
M6
22.5
14
16
12.5
15
Lobe knobs VC.692/32-SST-...
166263
VC.692/32-SST-p-M6x20
32
M6
22.5
14
20
12.5
16
Lobe knobs VC.692/32-SST-...
166264
VC.692/32-SST-p-M6x30
32
M6
22.5
14
30
12.5
19
Lobe knobs VC.692/32-SST-...
166266
VC.692/32-SST-p-M6x35
32
M6
22.5
14
35
12.5
20
Lobe knobs VC.692/32-SST-...
166272
VC.692/32-SST-p-M8x16
32
M8
22.5
14
16
12.5
19
Lobe knobs VC.692/32-SST-...
166273
VC.692/32-SST-p-M8x20
32
M8
22.5
14
20
12.5
20
Lobe knobs VC.692/32-SST-...
166274
VC.692/32-SST-p-M8x25
32
M8
22.5
14
25
12.5
21
Lobe knobs VC.692/32-SST-...
166275
VC.692/32-SST-p-M8x30
32
M8
22.5
14
30
12.5
22
Lobe knobs VC.692/32-SST-...
166277
VC.692/32-SST-p-M8x40
32
M8
22.5
14
40
12.5
23
Lobe knobs VC.692/40-SST-...
166370
VC.692/40-SST-p-M6x10
40
M6
26.0
15
10
14.0
20
Lobe knobs VC.692/40-SST-...
166372
VC.692/40-SST-p-M6x20
40
M6
26.0
15
20
14.0
25
Lobe knobs VC.692/40-SST-...
166374
VC.692/40-SST-p-M6x30
40
M6
26.0
15
30
14.0
27
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表