目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6335 - Star knobs aluminium, Type E, with threaded blind bore
Elesa+Ganter
紧固旋钮
DIN 6335
DIN 6335 AL
DIN 6335 AL E
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/din6335/din6335_al/din6335_al_e/din_6335_al_e.prj},{NB=Kreuzgriff DIN 6335-AL-40-M8-E-MT},{PARTNUMBER=DIN 6335-AL-40-M8-E-MT},{D1=40},{D2=M8},{D2X=8.000},{D4=14},{H1=25},{H2=13},{T1=15},{R1=3.000},{R2=15.000},{R3=60.000},{W1=87.000},{VERS=1},{OBERFLAECHE=matt},{MAT=Aluminium},{WEIGHT=0.0240},{CTN=76161000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
H1
[mm]
H2
[mm]
T1
min.
[mm]
OBERFLAECHE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob DIN 6335-AL-20-...
DIN 6335-AL-20-M4-E-MT
20
M4
8
13
7
8
matt
0.0030
76161000
YES
Star knob DIN 6335-AL-20-...
DIN 6335-AL-20-M4-E-PL
20
M4
8
13
7
8
polished
0.0030
76161000
YES
Star knob DIN 6335-AL-25-...
DIN 6335-AL-25-M5-E-MT
25
M5
10
16
9
10
matt
0.0062
76161000
YES
Star knob DIN 6335-AL-25-...
DIN 6335-AL-25-M5-E-PL
25
M5
10
16
9
10
polished
0.0062
76161000
YES
Star knob DIN 6335-AL-32-...
DIN 6335-AL-32-M6-E-MT
32
M6
12
20
11
12
matt
0.0120
76161000
YES
Star knob DIN 6335-AL-32-...
DIN 6335-AL-32-M6-E-PL
32
M6
12
20
11
12
polished
0.0120
76161000
YES
Star knob DIN 6335-AL-40-...
DIN 6335-AL-40-M8-E-MT
40
M8
14
25
13
15
matt
0.0240
76161000
YES
Star knob DIN 6335-AL-40-...
DIN 6335-AL-40-M8-E-PL
40
M8
14
25
13
15
polished
0.0240
76161000
YES
Star knob DIN 6335-AL-50-...
DIN 6335-AL-50-M10-E-MT
50
M10
18
32
18
18
matt
0.0470
76161000
YES
Star knob DIN 6335-AL-50-...
DIN 6335-AL-50-M10-E-PL
50
M10
18
32
18
18
polished
0.0470
76161000
YES
Star knob DIN 6335-AL-63-...
DIN 6335-AL-63-M12-E-MT
63
M12
20
40
23
22
matt
0.0700
76161000
YES
Star knob DIN 6335-AL-63-...
DIN 6335-AL-63-M12-E-PL
63
M12
20
40
23
22
polished
0.0700
76161000
YES
Star knob DIN 6335-AL-80-...
DIN 6335-AL-80-M16-E-MT
80
M16
25
50
28
28
matt
0.1450
76161000
YES
Star knob DIN 6335-AL-80-...
DIN 6335-AL-80-M16-E-PL
80
M16
25
50
28
28
polished
0.1450
76161000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表