目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TN. - 油塞
Elesa+Ganter
液压系统附件
TN.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/tn/tn.prj},{NB=Plugs TN.1 1/2},{PARTNUMBER=58413},{DESCRIPTION=TN.1 1/2},{DIM01=G 1 1/2},{DIM02=15},{DIM03=55},{DIM04=26},{DIM05=46.0},{DIM06=15÷18},{WEIGHT=24},{NDM=47.803},{VER=2},{VER2=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
H
[mm]
DIM03
S
[mm]
DIM04
L
[mm]
DIM05
M
[mm]
DIM06
Tightening torque
[Nm]
WEIGHT
重量
[g]
Plugs TN.10x1.5
58284
TN.10x1.5
M10x1.5
9
19
16
15.0
4÷5
4
Plugs TN.12x1.5
58285
TN.12x1.5
M12x1.5
9
19
16
15.0
6÷8
4
Plugs TN.14x1.5
58286
TN.14x1.5
M14x1.5
9
19
16
15.0
6÷8
5
Plugs TN.16x1.5
58287
TN.16x1.5
M16x1.5
9
22
16
17.0
8÷10
7
Plugs TN.18x1.5
58288
TN.18x1.5
M18x1.5
11
26
18
20.5
8÷10
8
Plugs TN.20x1.5
58289
TN.20x1.5
M20x1.5
11
26
18
20.5
8÷10
8
Plugs TN.22x1.5
58290
TN.22x1.5
M22x1.5
12
32
20
25.0
10÷12
12
Plugs TN.25x1.5
58291
TN.25x1.5
M25x1.5
12
32
20
25.0
10÷12
12
Plugs TN.26x1.5
58292
TN.26x1.5
M26x1.5
12
32
20
25.0
10÷12
14
Plugs TN.35x1.5
58293
TN.35x1.5
M35x1.5
13
38
22
31.0
15÷18
15
Plugs TN.40x1.5
58401
TN.40x1.5
M40x1.5
14
46
24
38.0
15÷18
20
Plugs TN.1/8
58294
TN.1/8
G 1/8
9
19
16
15.0
4÷6
4
Plugs TN.1/4
58295
TN.1/4
G 1/4
9
19
16
15.0
4÷6
4
Plugs TN.3/8
58296
TN.3/8
G 3/8
9
22
16
17.5
8÷10
5
Plugs TN.1/2
58297
TN.1/2
G 1/2
11
26
18
20.5
8÷10
8
Plugs TN.3/4
58298
TN.3/4
G 3/4
12
32
20
25.0
10÷12
14
Plugs TN.1
58299
TN.1
G 1
13
38
22
31.0
12÷15
18
Plugs TN.1 1/4
58411
TN.1 1/4
G 1 1/4
14
46
24
38.0
15÷18
20
Plugs TN.1 1/2
58413
TN.1 1/2
G 1 1/2
15
55
26
46.0
15÷18
24
Plugs TNF.10x1.5
58334
TNF.10x1.5
M10x1.5
9
19
16
15.0
4÷5
4
Plugs TNF.12x1.5
58335
TNF.12x1.5
M12x1.5
9
19
16
15.0
6÷8
4
Plugs TNF.14x1.5
58336
TNF.14x1.5
M14x1.5
9
19
16
15.0
6÷8
5
Plugs TNF.16x1.5
58337
TNF.16x1.5
M16x1.5
9
22
16
17.0
8÷10
7
Plugs TNF.18x1.5
58338
TNF.18x1.5
M18x1.5
11
26
18
20.5
8÷10
8
Plugs TNF.20x1.5
58339
TNF.20x1.5
M20x1.5
11
26
18
20.5
8÷10
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表