目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HGFT-EX - Oil level indicators
Elesa+Ganter
液压系统附件
HGFT-EX
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/hgft_atex/hgft_atex_asmtab.prj},{NB=Oil level indicators HGFT.16-3/4-C4-EX},{PARTNUMBER=14601-R-EX},{DESCRIPTION=HGFT.16-3/4-C4-EX},{DIM01=G 3/4},{DIM02=9.5},{DIM03=8.5},{DIM04=35.0},{DIM05=18.0},{DIM06=32},{DIM07=8÷10},{WEIGHT=10},{NDM=26.440},{TYP=1},{ZZ=1.000},{PPATH=hgft_atex_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM06
s
[mm]
DIM07
Tightening torque
[Nm]
WEIGHT
重量
[g]
Oil level indicators HGFT...
14581-R-EX
HGFT.10-3/8-C4-EX
G 3/8
8.0
7.0
24.0
11.0
22
4÷8
4
Oil level indicators HGFT...
14591-R-EX
HGFT.13-1/2-C4-EX
G 1/2
10.0
8.5
28.0
14.5
24
6÷8
6
Oil level indicators HGFT...
14601-R-EX
HGFT.16-3/4-C4-EX
G 3/4
9.5
8.5
35.0
18.0
32
8÷10
10
Oil level indicators HGFT...
14586-R-EX
HGFT.10/SL-3/8-C4-EX
G 3/8
8.0
7.0
24.0
11.0
22
4÷8
3
Oil level indicators HGFT...
14596-R-EX
HGFT.13/SL-1/2-C4-EX
G 1/2
10.0
8.5
28.0
14.5
24
6÷8
5
Oil level indicators HGFT...
14606-R-EX
HGFT.16/SL-3/4-C4-EX
G 3/4
9.5
8.5
35.0
18.0
32
8÷10
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表