目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NT. - Nuts
Elesa
INCH CATALOGUE
Levelling elements and supports
Bearing end caps
NT. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/10/2_bearing_end_caps/nt/nt.prj},{NB=Nuts NT-3/4-10},{CODE=90301045},{DESCRIPTION=NT-3/4-10},{WEIGHT=0.12},{NDM=0.750},{H=0.512},{S=0.945}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Nuts NT-3/8-16
90301021
NT-3/8-16
0.04
Nuts NT-1/2-13
90301025
NT-1/2-13
0.04
Nuts NT-5/8-11
90301035
NT-5/8-11
0.07
Nuts NT-3/4-10
90301045
NT-3/4-10
0.12
Nuts NT-SST-3/8-16
90321021
NT-SST-3/8-16
0.04
Nuts NT-SST-1/2-13
90321025
NT-SST-1/2-13
0.04
Nuts NT-SST-5/8-11
90321035
NT-SST-5/8-11
0.07
Nuts NT-SST-3/4-10
90321045
NT-SST-3/4-10
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表