目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT.476-p - Wing knobs
Elesa
INCH CATALOGUE
Clamping knobs
Grip knobs
CT.476 (inch sizes)
CT.476-p (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/2_grip_knobs/ct_476_combi/ct_476_p/ct_476_p.prj},{NB=Wing knobs CT.476/30_p-1/4-20x1/2},{CODE=908363},{DESCRIPTION=CT.476/30_p-1/4-20x1/2},{DIM01=1.26},{DIM02=1/4-20},{DIM03=0.59},{DIM04=0.50},{DIM05=0.51},{DIM06=10.3},{WEIGHT=0.02},{NDM=0.2500},{KDM=0.1905}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d 2A
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
l
[Inch]
DIM05
b
[Inch]
DIM06
C#
[Inch]
WEIGHT
Weight
[Ibs]
Wing knobsCT.476/25_p-10-...
908313
CT.476/25_p-10-32x1/2
1.02
10-32
0.51
0.50
0.43
5.9
0.02
Wing knobsCT.476/25_p-10-...
908315
CT.476/25_p-10-32x3/4
1.02
10-32
0.51
0.75
0.43
5.9
0.02
Wing knobsCT.476/30_p-10-...
908373
CT.476/30_p-10-32x1/2
1.26
10-32
0.59
0.50
0.51
8.9
0.02
Wing knobsCT.476/30_p-10-...
908375
CT.476/30_p-10-32x3/4
1.26
10-32
0.59
0.75
0.51
8.9
0.02
Wing knobsCT.476/30_p-1/4...
908363
CT.476/30_p-1/4-20x1/2
1.26
1/4-20
0.59
0.50
0.51
10.3
0.02
Wing knobsCT.476/30_p-1/4...
908365
CT.476/30_p-1/4-20x3/4
1.26
1/4-20
0.59
0.75
0.51
10.3
0.03
Wing knobsCT.476/30_p-1/4...
908367
CT.476/30_p-1/4-20x1
1.26
1/4-20
0.59
1.00
0.51
10.3
0.03
Wing knobsCT.476/40_p-5/1...
908465
CT.476/40_p-5/16-18x3/4
1.57
5/16-18
0.67
0.75
0.61
13.3
0.04
Wing knobsCT.476/40_p-5/1...
908467
CT.476/40_p-5/16-18x1
1.57
5/16-18
0.67
1.00
0.61
13.3
0.04
Wing knobsCT.476/40_p-5/1...
908469
CT.476/40_p-5/16-18x1_1/4
1.57
5/16-18
0.67
1.25
0.61
13.3
0.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表