目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.192-SST-p - Lobe knobs
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VC.192 (inch sizes)
VC.192-SST-p (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vc_192_combi/vc_192_sst_p/vc192s_p_inox.prj},{NB=Lobe knobs VC.192/40_S-p-5/16-18x1-INOX},{CODE=966384},{DESCRIPTION=VC.192/40_S-p-5/16-18x1-INOX},{DIM01=1.57},{DIM02=5/16-18},{DIM03=1.06},{DIM04=0.83},{DIM05=1.00},{DIM06=0.47},{WEIGHT=0.084},{MA=0.3125},{MB=0.2464}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d2A
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
d1
[Inch]
DIM05
l
[Inch]
DIM06
l2
[Inch]
WEIGHT
Weight
[lbs]
Lobe knobs VC.192/30_S-p-...
966262
VC.192/30_S-p-1/4-20x1/2-...
1.26
1/4-20
0.91
0.75
0.50
0.43
0.040
Lobe knobs VC.192/30_S-p-...
966263
VC.192/30_S-p-1/4-20x3/4-...
1.26
1/4-20
0.91
0.75
0.75
0.43
0.044
Lobe knobs VC.192/30_S-p-...
966264
VC.192/30_S-p-1/4-20x1-IN...
1.26
1/4-20
0.91
0.75
1.00
0.43
0.048
Lobe knobs VC.192/40_S-p-...
966383
VC.192/40_S-p-5/16-18x3/4...
1.57
5/16-18
1.06
0.83
0.75
0.47
0.081
Lobe knobs VC.192/40_S-p-...
966384
VC.192/40_S-p-5/16-18x1-I...
1.57
5/16-18
1.06
0.83
1.00
0.47
0.084
Lobe knobs VC.192/40_S-p-...
966385
VC.192/40_S-p-5/16-18x1_1...
1.57
5/16-18
1.06
0.83
1.25
0.47
0.086
Lobe knobs VC.192/50_S-p-...
966496
VC.192/50_S-p-3/8-16x1-IN...
1.97
3/8-16
1.30
0.98
1.00
0.55
0.141
Lobe knobs VC.192/50_S-p-...
966497
VC.192/50_S-p-3/8-16x1_1/...
1.97
3/8-16
1.30
0.98
1.25
0.55
0.145
Lobe knobs VC.192/50_S-p-...
966498
VC.192/50_S-p-3/8-16x1_1/...
1.97
3/8-16
1.30
0.98
1.50
0.55
0.150
Lobe knobs VC.192/50_S-p-...
966499
VC.192/50_S-p-3/8-16x2-IN...
1.97
3/8-16
1.30
0.98
2.00
0.55
0.161
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表