目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VVF - ELESA-Elliptical flat vacuum cups
Elesa
GENERAL CATALOGUE
Vacuum components
Vacuum pads cups
VVF
Powered by
CAD模型選擇
{elesa/general_catalogue/17/1_vacuum_pads_cups/vvf/vvf.prj},{NB=Elliptical suction cups VVF-15-45-G1/4-N},{CODE=VV.50011},{DESCRIPTION=VVF-15-45-G1/4-N},{DIM01=G1/4},{DIM02=38.0},{DIM03=7.7},{DIM04=14.3},{DIM05=8},{DIM06=8},{DIM07=15},{DIM08=45},{DIM09=17},{DIM10=1.5},{DIM11=1.2},{WEIGHT=29},{VFS=4},{D1=13.157},{COLOR=0.38,0.38,0.38,0.00},{R=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
h
[mm]
DIM03
h1
[mm]
DIM04
h2
[mm]
DIM05
h3
[mm]
DIM06
h4
[mm]
DIM07
b
[mm]
DIM08
l
[mm]
DIM09
s
[mm]
DIM10
F
[Kg]
DIM11
Volume
[mm3]
WEIGHT
Weight
[g]
Elliptical suction cups V...
VV.50001
VVF-08-24-G1/8-A
G1/8
26.0
5.3
6.7
7
7
8
24
14
0.4
0.2
20
Elliptical suction cups V...
VV.50004
VVF-10-30-G1/8-A
G1/8
26.0
5.0
7.0
7
7
10
30
14
0.7
0.2
20
Elliptical suction cups V...
VV.50007
VVF-12-36-G1/8-A
G1/8
27.0
6.6
6.4
7
7
12
36
14
1.0
0.5
21
Elliptical suction cups V...
VV.50010
VVF-15-45-G1/4-A
G1/4
38.0
7.7
14.3
8
8
15
45
17
1.5
1.2
29
Elliptical suction cups V...
VV.50013
VVF-20-60-G1/4-A
G1/4
37.5
11.5
10.0
8
8
20
60
17
2.7
2.0
38
Elliptical suction cups V...
VV.50016
VVF-25-75-G1/4-A
G1/4
37.3
13.7
7.6
8
8
25
75
17
4.3
5.0
43
Elliptical suction cups V...
VV.50019
VVF-28-85-G1/4-A
G1/4
37.7
13.0
8.7
8
8
28
85
17
5.5
6.8
51
Elliptical suction cups V...
VV.50022
VVF-35-100-G1/4-A
G1/4
38.2
13.5
8.7
8
8
35
100
17
8.0
11.9
63
Elliptical suction cups V...
VV.50002
VVF-08-24-G1/8-N
G1/8
26.0
5.3
6.7
7
7
8
24
14
0.4
0.2
20
Elliptical suction cups V...
VV.50005
VVF-10-30-G1/8-N
G1/8
26.0
5.0
7.0
7
7
10
30
14
0.7
0.2
20
Elliptical suction cups V...
VV.50008
VVF-12-36-G1/8-N
G1/8
27.0
6.6
6.4
7
7
12
36
14
1.0
0.5
21
Elliptical suction cups V...
VV.50011
VVF-15-45-G1/4-N
G1/4
38.0
7.7
14.3
8
8
15
45
17
1.5
1.2
29
Elliptical suction cups V...
VV.50014
VVF-20-60-G1/4-N
G1/4
37.5
11.5
10.0
8
8
20
60
17
2.7
2.0
38
Elliptical suction cups V...
VV.50017
VVF-25-75-G1/4-N
G1/4
37.3
13.7
7.6
8
8
25
75
17
4.3
5.0
43
Elliptical suction cups V...
VV.50020
VVF-28-85-G1/4-N
G1/4
37.7
13.0
8.7
8
8
28
85
17
5.5
6.8
51
Elliptical suction cups V...
VV.50023
VVF-35-100-G1/4-N
G1/4
38.2
13.5
8.7
8
8
35
100
17
8.0
11.9
63
Elliptical suction cups V...
VV.50003
VVF-08-24-G1/8-S
G1/8
26.0
5.3
6.7
7
7
8
24
14
0.4
0.2
20
Elliptical suction cups V...
VV.50006
VVF-10-30-G1/8-S
G1/8
26.0
5.0
7.0
7
7
10
30
14
0.7
0.2
20
Elliptical suction cups V...
VV.50009
VVF-12-36-G1/8-S
G1/8
27.0
6.6
6.4
7
7
12
36
14
1.0
0.5
21
Elliptical suction cups V...
VV.50012
VVF-15-45-G1/4-S
G1/4
38.0
7.7
14.3
8
8
15
45
17
1.5
1.2
29
Elliptical suction cups V...
VV.50015
VVF-20-60-G1/4-S
G1/4
37.5
11.5
10.0
8
8
20
60
17
2.7
2.0
38
Elliptical suction cups V...
VV.50018
VVF-25-75-G1/4-S
G1/4
37.3
13.7
7.6
8
8
25
75
17
4.3
5.0
43
Elliptical suction cups V...
VV.50021
VVF-28-85-G1/4-S
G1/4
37.7
13.0
8.7
8
8
28
85
17
5.5
6.8
51
Elliptical suction cups V...
VV.50024
VVF-35-100-G1/4-S
G1/4
38.2
13.5
8.7
8
8
35
100
17
8.0
11.9
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表