目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-TP-PBF - Articulated connection clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-TP-PBF
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_tp_pbf/tcc_tp_pbf_asmtab.prj},{NB=Articulated connection clamps TCC-TP-PBF-30-T-C33},{CODE=600851-C33},{DESCRIPTION=TCC-TP-PBF-30-T-C33},{DIM01=30},{DIM02=75},{DIM03=40.0},{DIM04=107.0},{DIM05=6.5},{DIM06=60},{DIM07=20},{DIM08=42.0},{DIM09=33},{DIM10=7.5},{DIM11=M8},{DIM12=12},{DIM13=3000},{DIM14=33},{DIM15=100},{WEIGHT=145},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_tp_pbf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
d2
[mm]
DIM06
f
[mm]
DIM07
f1
[mm]
DIM08
f2
[mm]
DIM09
f3
[mm]
DIM10
h1
[mm]
DIM11
s
ⁿ/ₐ
DIM12
C
[N*m]
DIM13
F1
[N]
DIM14
M1
[N*m]
DIM15
M2
[N*m]
WEIGHT
Weight
[g]
Articulated connection cl...
600751-C9
TCC-TP-PBF-18-T-C9
18
54
26.5
70.5
5.5
40
13
28.5
20
5.0
M6
5
1100
11
32
52
Articulated connection cl...
600751-C33
TCC-TP-PBF-18-T-C33
18
54
26.5
70.5
5.5
40
13
28.5
20
5.0
M6
5
1100
11
32
52
Articulated connection cl...
600851-C9
TCC-TP-PBF-30-T-C9
30
75
40.0
107.0
6.5
60
20
42.0
33
7.5
M8
12
3000
33
100
145
Articulated connection cl...
600851-C33
TCC-TP-PBF-30-T-C33
30
75
40.0
107.0
6.5
60
20
42.0
33
7.5
M8
12
3000
33
100
145
Articulated connection cl...
600752-C9
TCC-TP-PBF-18-S-C9
18
54
26.5
70.5
5.5
40
13
28.5
20
5.0
M6
5
1100
11
3
52
Articulated connection cl...
600752-C33
TCC-TP-PBF-18-S-C33
18
54
26.5
70.5
5.5
40
13
28.5
20
5.0
M6
5
1100
11
3
52
Articulated connection cl...
600852-C9
TCC-TP-PBF-30-S-C9
30
75
40.0
107.0
6.5
60
20
42.0
33
7.5
M8
12
3000
33
4
145
Articulated connection cl...
600852-C33
TCC-TP-PBF-30-S-C33
30
75
40.0
107.0
6.5
60
20
42.0
33
7.5
M8
12
3000
33
4
145
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表