目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-PB - Support bases
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-PB
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_pb/tcc_pb_asmtab.prj},{NB=Support bases TCC-PB-30-E-C33},{CODE=600421-C33},{DESCRIPTION=TCC-PB-30-E-C33},{DIM01=75},{DIM02=54},{DIM03=6.5},{DIM04=60},{DIM05=7.5},{DIM06=32.5},{DIM07=40.0},{DIM08=20},{DIM09=M8},{DIM10=12},{DIM11=100},{WEIGHT=78},{COLOR=0.75,0.75,0.75,0.00},{VER=1},{VERS=2},{PPATH=tcc_pb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
H
[mm]
DIM03
d2
[mm]
DIM04
f ±0.2
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
s
[mm]
DIM10
C
[N*m]
DIM11
M2
[N*m]
WEIGHT
Weight
[g]
Support bases TCC-PB-18-E...
600321-C9
TCC-PB-18-E-C9
45
34
5.5
30
5.0
20.0
26.5
13
M6
5
35
25
Support bases TCC-PB-18-E...
600321-C33
TCC-PB-18-E-C33
45
34
5.5
30
5.0
20.0
26.5
13
M6
5
35
25
Support bases TCC-PB-30-E...
600421-C9
TCC-PB-30-E-C9
75
54
6.5
60
7.5
32.5
40.0
20
M8
12
100
78
Support bases TCC-PB-30-E...
600421-C33
TCC-PB-30-E-C33
75
54
6.5
60
7.5
32.5
40.0
20
M8
12
100
78
Support bases TCC-PB-18-S...
600325-C9
TCC-PB-18-S-C9
45
34
5.5
30
5.0
20.0
26.5
13
M6
5
3
25
Support bases TCC-PB-18-S...
600325-C33
TCC-PB-18-S-C33
45
34
5.5
30
5.0
20.0
26.5
13
M6
5
3
25
Support bases TCC-PB-30-S...
600425-C9
TCC-PB-30-S-C9
75
54
6.5
60
7.5
32.5
40.0
20
M8
12
7
73
Support bases TCC-PB-30-S...
600425-C33
TCC-PB-30-S-C33
75
54
6.5
60
7.5
32.5
40.0
20
M8
12
7
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表