目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCC-AP-PBF - Articulated connection clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-AP-PBF
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_ap_pbf/tcc_ap_pbf_asmtab.prj},{NB=Articulated connection clamps TCC-AP-PBF-30-T-C33},{CODE=600831-C33},{DESCRIPTION=TCC-AP-PBF-30-T-C33},{DIM01=30},{DIM02=40.0},{DIM03=75},{DIM04=100},{DIM05=6.5},{DIM06=60},{DIM07=7.5},{DIM08=32.5},{DIM09=54},{DIM10=45.0},{DIM11=28},{DIM12=42},{DIM13=M8},{DIM14=12},{DIM15=3300},{DIM16=33},{DIM17=100},{WEIGHT=142},{COLOR=0.75,0.75,0.75,0.00},{PPATH=tcc_ap_pbf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
d2
[mm]
DIM06
f
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
l4
[mm]
DIM13
s
ⁿ/ₐ
DIM14
C
[N*m]
DIM15
F1
[N]
DIM16
M1
[N*m]
DIM17
M2
[N*m]
WEIGHT
Weight
[g]
Articulated connection cl...
600731-C9
TCC-AP-PBF-18-T-C9
18
26.5
54
65
5.5
40
5.0
20.0
36
29.5
21
29
M6
5
900
8
32
51
Articulated connection cl...
600731-C33
TCC-AP-PBF-18-T-C33
18
26.5
54
65
5.5
40
5.0
20.0
36
29.5
21
29
M6
5
900
8
32
51
Articulated connection cl...
600831-C9
TCC-AP-PBF-30-T-C9
30
40.0
75
100
6.5
60
7.5
32.5
54
45.0
28
42
M8
12
3300
33
100
142
Articulated connection cl...
600831-C33
TCC-AP-PBF-30-T-C33
30
40.0
75
100
6.5
60
7.5
32.5
54
45.0
28
42
M8
12
3300
33
100
142
Articulated connection cl...
600732-C9
TCC-AP-PBF-18-S-C9
18
26.5
54
65
5.5
40
5.0
20.0
36
29.5
21
29
M6
5
900
8
2
51
Articulated connection cl...
600732-C33
TCC-AP-PBF-18-S-C33
18
26.5
54
65
5.5
40
5.0
20.0
36
29.5
21
29
M6
5
900
8
2
51
Articulated connection cl...
600832-C9
TCC-AP-PBF-30-S-C9
30
40.0
75
100
6.5
60
7.5
32.5
54
45.0
28
42
M8
12
3300
33
6
142
Articulated connection cl...
600832-C33
TCC-AP-PBF-30-S-C33
30
40.0
75
100
6.5
60
7.5
32.5
54
45.0
28
42
M8
12
3300
33
6
142
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表