目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.E2-N - Vulcanised rubber wheels
Elesa
GENERAL CATALOGUE
Wheels
Rubber wheels
RE.E2-N
Powered by
CAD模型選擇
{elesa/general_catalogue/14/3_rubber_wheels/re_e2_n/re_e2_n_asmtab.prj},{NB=Vulcanised rubber wheels RE.E2-125-SBF-N},{CODE=449611},{DESCRIPTION=RE.E2-125-SBF-N},{DIM01=125},{DIM02=-},{DIM03=-},{DIM04=75},{DIM05=45},{DIM06=80},{DIM07=60},{DIM08=37.5},{DIM09=156},{DIM10=100},{DIM11=85},{DIM12=9},{DIM13=37},{DIM14=120},{DIM15=850},{DIM16=1100},{WEIGHT=1200},{PPATH=assemblies/re_e2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
b1
[mm]
DIM05
l1
[mm]
DIM06
b2
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
H
[mm]
DIM10
B
[mm]
DIM11
L
[mm]
DIM12
s
[mm]
DIM13
b3
[mm]
DIM14
R
[mm]
DIM15
Rolling resistance
[N]
DIM16
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Vulcanised rubber wheels ...
449651
RE.E2-080-PBL-N
80
-
-
75
45
80
60
25.0
107
100
85
9
-
-
500
650
360
Vulcanised rubber wheels ...
449656
RE.E2-100-PBL-N
100
-
-
75
45
80
60
30.0
128
100
85
9
-
-
750
800
480
Vulcanised rubber wheels ...
449661
RE.E2-125-PBL-N
125
-
-
75
45
80
60
37.5
156
100
85
9
-
-
850
1100
710
Vulcanised rubber wheels ...
449666
RE.E2-150-PBL-N
150
-
-
75
45
80
60
40.0
182
100
85
9
-
-
1000
1300
930
Vulcanised rubber wheels ...
449668
RE.E2-180-PBL-N
180
-
-
105
73
105
85
45.0
219
140
114
11
-
-
1300
1800
2110
Vulcanised rubber wheels ...
449671
RE.E2-200-PBL-N
200
-
-
105
73
105
85
50.0
240
140
114
11
-
-
1400
2250
2500
Vulcanised rubber wheels ...
449551
RE.E2-080-SBL-N
80
-
-
75
45
80
60
25.0
107
100
85
9
40
-
500
650
640
Vulcanised rubber wheels ...
449556
RE.E2-100-SBL-N
100
-
-
75
45
80
60
30.0
128
100
85
9
35
-
750
800
730
Vulcanised rubber wheels ...
449561
RE.E2-125-SBL-N
125
-
-
75
45
80
60
37.5
156
100
85
9
37
-
850
1100
1060
Vulcanised rubber wheels ...
449566
RE.E2-150-SBL-N
150
-
-
75
45
80
60
40.0
182
100
85
9
37
-
1000
1300
1310
Vulcanised rubber wheels ...
449568
RE.E2-180-SBL-N
180
-
-
105
73
105
87
45.0
219
140
110
11
56
-
1300
1800
2400
Vulcanised rubber wheels ...
449571
RE.E2-200-SBL-N
200
-
-
105
73
105
87
50.0
240
140
110
11
56
-
1400
2250
2720
Vulcanised rubber wheels ...
449601
RE.E2-080-SBF-N
80
-
-
75
45
80
60
25.0
107
100
85
9
40
120
500
650
820
Vulcanised rubber wheels ...
449606
RE.E2-100-SBF-N
100
-
-
75
45
80
60
30.0
128
100
85
9
35
120
750
800
880
Vulcanised rubber wheels ...
449611
RE.E2-125-SBF-N
125
-
-
75
45
80
60
37.5
156
100
85
9
37
120
850
1100
1200
Vulcanised rubber wheels ...
449616
RE.E2-150-SBF-N
150
-
-
75
45
80
60
40.0
182
100
85
9
37
120
1000
1300
1450
Vulcanised rubber wheels ...
449618
RE.E2-180-SBF-N
180
-
-
105
73
105
87
45.0
219
140
110
11
56
156
1300
1800
2690
Vulcanised rubber wheels ...
449621
RE.E2-200-SBF-N
200
-
-
105
73
105
87
50.0
240
140
110
11
56
156
1400
2250
3000
Vulcanised rubber wheels ...
449701
RE.E2-080-FBL-N
80
73
12
-
-
-
-
25.0
107
-
-
-
40
-
500
650
550
Vulcanised rubber wheels ...
449706
RE.E2-100-FBL-N
100
73
12
-
-
-
-
30.0
128
-
-
-
35
-
750
800
680
Vulcanised rubber wheels ...
449711
RE.E2-125-FBL-N
125
73
12
-
-
-
-
37.5
156
-
-
-
37
-
850
1100
960
Vulcanised rubber wheels ...
449716
RE.E2-150-FBL-N
150
73
12
-
-
-
-
40.0
182
-
-
-
37
-
1000
1300
1250
Vulcanised rubber wheels ...
449718
RE.E2-180-FBL-N
180
102
20
-
-
-
-
45.0
214
-
-
-
56
-
1300
1800
2280
Vulcanised rubber wheels ...
449721
RE.E2-200-FBL-N
200
102
20
-
-
-
-
50.0
236
-
-
-
56
-
1400
2250
2620
Vulcanised rubber wheels ...
449751
RE.E2-080-FBF-N
80
73
12
-
-
-
-
25.0
107
-
-
-
40
120
500
650
680
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表