目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F4-WEH - Mould-on polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F4-WEH
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f4_weh/re_f4_weh_asmtab.prj},{NB=Mould-on polyurethane wheels RE.F4-200-SSL-WEH},{CODE=451429},{DESCRIPTION=RE.F4-200-SSL-WEH},{DIM01=200},{DIM02=14},{DIM03=105},{DIM04=80},{DIM05=275},{DIM06=175},{DIM07=140},{DIM08=140},{DIM09=65},{DIM10=-},{DIM11=4500},{DIM12=16000},{WEIGHT=1372},{VERS=2},{VER=5},{VER1=85},{VER2=3},{VER3=20},{PPATH=assemblies/re_f4_weh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d4
ⁿ/ₐ
DIM03
l1
[mm]
DIM04
l3
[mm]
DIM05
H
[mm]
DIM06
B
[mm]
DIM07
L
[mm]
DIM08
b1
[mm]
DIM09
b3
[mm]
DIM10
R
[mm]
DIM11
Rolling resistance
[N]
DIM12
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Mould-on polyurethane whe...
451468
RE.F4-150-PSL-WEH
150
14
105
80
218
175
140
140
-
-
4000
10000
1215
Mould-on polyurethane whe...
451469
RE.F4-200-PSL-WEH
200
14
105
80
275
175
140
140
-
-
4500
16000
1372
Mould-on polyurethane whe...
451470
RE.F4-250-PSL-WEH
250
17
120
80
325
200
160
160
-
-
5000
19000
1756
Mould-on polyurethane whe...
451472
RE.F4-300-PSL-WEH
300
17
120
80
365
200
160
160
-
-
6000
23000
2167
Mould-on polyurethane whe...
451428
RE.F4-150-SSL-WEH
150
14
105
80
218
175
140
140
50
-
4000
10000
1215
Mould-on polyurethane whe...
451429
RE.F4-200-SSL-WEH
200
14
105
80
275
175
140
140
65
-
4500
16000
1372
Mould-on polyurethane whe...
451430
RE.F4-250-SSL-WEH
250
17
120
80
325
200
160
160
74
-
5000
19000
1756
Mould-on polyurethane whe...
451432
RE.F4-300-SSL-WEH
300
17
120
80
365
200
160
160
81
-
6000
23000
2167
Mould-on polyurethane whe...
451449
RE.F4-150-SSF-WEH
150
14
105
80
218
175
140
140
50
166
4000
10000
1215
Mould-on polyurethane whe...
451450
RE.F4-200-SSF-WEH
200
14
105
80
275
175
140
140
65
166
4500
16000
1372
Mould-on polyurethane whe...
451451
RE.F4-250-SSF-WEH
250
17
120
80
325
200
160
160
74
166
5000
19000
1756
Mould-on polyurethane whe...
451452
RE.F4-300-SSF-WEH
300
17
120
80
365
200
160
160
81
166
6000
23000
2167
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表