目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCX. - Column level indicators
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCX.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/4_column_level_indicators/hcx/hcx_asmtab.prj},{NB=Column level indicators HCX.127-M12},{CODE=11351},{DESCRIPTION=HCX.127-M12},{DIM01=127},{DIM02=M12},{DIM03=23},{DIM04=18},{DIM05=31},{DIM06=161},{DIM07=80},{DIM08=23},{DIM09=17.0},{DIM10=12.5},{DIM11=127},{DIM12=-},{DIM13=-},{DIM14=12},{WEIGHT=138},{NDM=12.000},{KDM=9.853},{TYP=1.000},{PPATH=hcx_asmtpl.prj},{F=6.000},{A=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
L
[mm]
DIM07
e
[mm]
DIM08
m
[mm]
DIM09
r
[mm]
DIM10
d'-0.2
[mm]
DIM11
f'±0.2
[mm]
DIM12
Thermometer
[°C]
DIM13
Thermometer
[°F]
DIM14
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
11341
HCX.76-M10
76
M10
22
16
27
107
40
18
15.5
10.5
76
-
-
12
87
Column level indicators H...
11346
HCX.76/T-M10
76
M10
22
16
27
107
40
18
15.5
10.5
76
20÷100
68÷210
12
87
Column level indicators H...
11349
HCX.127-M10
127
M10
23
18
31
161
80
23
17.0
10.5
127
-
-
12
138
Column level indicators H...
11354-R
HCX.127/T-AR-M10
127
M10
23
18
31
161
80
23
17.0
10.5
127
0÷100
32÷210
12
138
Column level indicators H...
11351
HCX.127-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127
-
-
12
138
Column level indicators H...
11356
HCX.127/T-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127
0÷100
32÷210
12
138
Column level indicators H...
11361
HCX.254-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254
-
-
10
185
Column level indicators H...
11366
HCX.254/T-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254
0÷100
32÷210
10
185
Column level indicators H...
11446-R
HCX.76/TB-AR-M10
76
M10
22
16
27
107
40
18
15.5
10.5
76
20÷100
68÷210
12
87
Column level indicators H...
11456-R
HCX.127/TB-AR-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127
0÷100
32÷210
12
94
Column level indicators H...
11466-R
HCX.254/TB-AR-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254
0÷100
32÷210
10
141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表