目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HFTX. - Oil level indicators
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Level indicators
HFTX.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/3_level_indicators/hftx/hftx_asmtab.prj},{NB=Oil level indicators HFTX.30-1-1/4},{CODE=13761},{DESCRIPTION=HFTX.30-1-1/4},{DIM01=G 1 1/4},{VER=2},{DIM02=11.5},{DIM03=13},{DIM04=47.5},{DIM05=30},{DIM06=40.5},{DIM07=8÷10},{WEIGHT=20},{NDM=41.910},{PPATH=hftx_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM06
s
[mm]
DIM07
Tightening torque
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
Oil level indicators HFTX...
13661
HFTX.11-M16x1.5
M16x1.5
8.0
7
22.0
11
19.0
2÷3
4
Oil level indicators HFTX...
13681
HFTX.14-M20x1.5
M20x1.5
9.5
8
26.0
14
22.0
8÷10
5
Oil level indicators HFTX...
13701
HFTX.18-M25x1.5
M25x1.5
8.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13711
HFTX.19-M27x1.5
M27x1.5
9.0
9
31.5
20
27.0
8÷10
8
Oil level indicators HFTX...
13726
HFTX.21-M26x1.5
M26x1.5
13.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13731
HFTX.22-M30x1.5
M30x1.5
9.0
10
35.0
22
30.0
8÷10
10
Oil level indicators HFTX...
13751
HFTX.26-M35x1.5
M35x1.5
11.0
10
40.0
25
34.0
8÷10
13
Oil level indicators HFTX...
13771
HFTX.31-M40x1.5
M40x1.5
11.5
13
47.5
30
40.5
8÷10
20
Oil level indicators HFTX...
13651
HFTX.9-1/4
G 1/4
10.0
6
18.0
9
15.0
2÷3
3
Oil level indicators HFTX...
13671
HFTX.12-3/8
G 3/8
7.5
7
22.0
11
19.0
3÷5
4
Oil level indicators HFTX...
13691
HFTX.15-1/2
G 1/2
10.5
8
26.0
14
22.0
4÷6
5
Oil level indicators HFTX...
13721
HFTX.20-3/4
G 3/4
10.5
9
31.5
20
27.0
6÷8
8
Oil level indicators HFTX...
13741
HFTX.24-1
G 1
11.0
10
40.0
25
34.0
8÷10
12
Oil level indicators HFTX...
13761
HFTX.30-1-1/4
G 1 1/4
11.5
13
47.5
30
40.5
8÷10
20
Oil level indicators HFTX...
13666
HFTX.11/SL-M16x1.5
M16x1.5
8.0
7
22.0
11
19.0
2÷3
4
Oil level indicators HFTX...
13686
HFTX.14/SL-M20x1.5
M20x1.5
9.5
8
26.0
14
22.0
8÷10
5
Oil level indicators HFTX...
13706
HFTX.18/SL-M25x1.5
M25x1.5
8.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13716
HFTX.19/SL-M27x1.5
M27x1.5
9.0
9
31.5
20
27.0
8÷10
8
Oil level indicators HFTX...
13728
HFTX.21/SL-M26x1.5
M26x1.5
13.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13736
HFTX.22/SL-M30x1.5
M30x1.5
9.0
10
35.0
22
30.0
8÷10
10
Oil level indicators HFTX...
13756
HFTX.26/SL-M35x1.5
M35x1.5
11.0
10
40.0
25
34.0
8÷10
13
Oil level indicators HFTX...
13776
HFTX.31/SL-M40x1.5
M40x1.5
11.5
13
47.5
30
40.5
8÷10
20
Oil level indicators HFTX...
13656
HFTX.9/SL-1/4
G 1/4
10.0
6
18.0
9
15.0
2÷3
3
Oil level indicators HFTX...
13676
HFTX.12/SL-3/8
G 3/8
7.5
7
22.0
11
19.0
3÷5
4
Oil level indicators HFTX...
13696
HFTX.15/SL-1/2
G 1/2
10.5
8
26.0
14
22.0
4÷6
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表