目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCFE. - Oil circulation sights
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Level indicators
HCFE.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/3_level_indicators/hcfe/hcfe.prj},{NB=Oil circulation sights HCFE.11-M16x1.5},{CODE=10841},{DESCRIPTION=HCFE.11-M16x1.5},{DIM01=M16x1.5},{DIM02=7.7},{DIM03=13.4},{DIM04=22.0},{DIM05=15},{DIM06=19.0},{DIM07=2÷3},{WEIGHT=4},{NDM=16.000},{KDM=13.500},{XX=8.000},{PSTOL=0.000},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM06
s
[mm]
DIM07
Tightening torque
[Nm]
WEIGHT
Weight
[g]
Oil circulation sights HC...
10851
HCFE.12-3/8
G 3/8
7.5
13.0
22.5
15
19.0
3÷5
4
Oil circulation sights HC...
10901
HCFE.15-1/2
G 1/2
10.5
16.0
26.0
19
22.0
4÷6
5
Oil circulation sights HC...
11001
HCFE.20-3/4
G 3/4
10.5
19.5
31.5
25
27.0
6÷8
8
Oil circulation sights HC...
11101
HCFE.24-1
G 1
11.0
24.0
42.0
31
36.0
8÷10
18
Oil circulation sights HC...
11111
HCFE.30-1-1/4
G 1 1/4
11.5
26.5
46.5
38
40.5
12÷15
22
Oil circulation sights HC...
10841
HCFE.11-M16x1.5
M16x1.5
7.7
13.4
22.0
15
19.0
2÷3
4
Oil circulation sights HC...
10981
HCFE.18-M25x1.5
M25x1.5
8.3
19.6
31.1
25
27.0
8÷10
8
Oil circulation sights HC...
10891
HCFE.14-M20x1.5
M20x1.5
9.5
15.5
26.0
19
22.0
8÷10
5
Oil circulation sights HC...
10991
HCFE.19-M27x1.5
M27x1.5
9.0
19.6
31.1
25
26.7
8÷10
8
Oil circulation sights HC...
11011
HCFE.21-M26x1.5
M26x1.5
13.0
19.6
31.1
25
26.7
8÷10
9
Oil circulation sights HC...
11021
HCFE.22-M30x1.5
M30x1.5
9.0
24.0
41.5
31
36.0
8÷10
16
Oil circulation sights HC...
11108
HCFE.26-M35x1.5
M35x1.5
11.0
23.9
41.7
31
35.8
8÷10
18
Oil circulation sights HC...
11110
HCFE.31-M40x1.5
M40x1.5
11.7
26.4
46.5
38
40.4
8÷10
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表