目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7062.3 - Semi-split set collars
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7062.3
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7062_3/gn_7062_3.prj},{NB=Semi-split set collars GN 7062.3-42-B20-NI},{CODE=GN.73717},{DESCRIPTION=GN 7062.3-42-B20-NI},{DIM01=42},{DIM02=20},{DIM03=M5},{DIM04=15},{DIM05=18},{DIM06=3.0},{DIM07=0.6},{DIM08=GN 311-30-M5-15-SW},{WEIGHT=98},{DIM03X=5},{DIM07X=0.600},{DK=8.500},{K=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 H10
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
b1
[mm]
DIM05
b2
[mm]
DIM06
s
[mm]
DIM07
x
[mm]
DIM08
d3 Clamping kit
[mm]
WEIGHT
Weight
[g]
Semi-split set collarsGN ...
GN.73701
GN 7062.3-30-B12-NI
30
12
M4
11
13
2.1
0.7
GN 311-30-M4-12-SW
39
Semi-split set collarsGN ...
GN.73706
GN 7062.3-32-B14-NI
32
14
M4
11
13
2.1
0.7
GN 311-30-M4-12-SW
45
Semi-split set collarsGN ...
GN.73711
GN 7062.3-36-B15-NI
36
15
M5
13
15
2.1
1.4
GN 311-30-M5-13-SW
76
Semi-split set collarsGN ...
GN.73712
GN 7062.3-36-B16-NI
36
16
M5
13
15
2.1
1.4
GN 311-30-M5-13-SW
67
Semi-split set collarsGN ...
GN.73716
GN 7062.3-42-B18-NI
42
18
M5
15
18
3.0
0.6
GN 311-30-M5-15-SW
106
Semi-split set collarsGN ...
GN.73717
GN 7062.3-42-B20-NI
42
20
M5
15
18
3.0
0.6
GN 311-30-M5-15-SW
98
Semi-split set collarsGN ...
GN.73721
GN 7062.3-48-B22-NI
48
22
M5
15
18
3.0
-
GN 311-45-M5-16-SW
135
Semi-split set collarsGN ...
GN.73722
GN 7062.3-48-B25-NI
48
25
M5
15
18
3.0
-
GN 311-45-M5-16-SW
124
Semi-split set collarsGN ...
GN.73726
GN 7062.3-55-B28-NI
55
28
M6
15
18
3.0
0.5
GN 311-45-M6-18-SW
195
Semi-split set collarsGN ...
GN.73727
GN 7062.3-55-B30-NI
55
30
M6
15
18
3.0
0.5
GN 311-45-M6-18-SW
156
Semi-split set collarsGN ...
GN.73731
GN 7062.3-60-B32-NI
60
32
M6
15
18
4.0
0.4
GN 311-45-M6-19-SW
203
Semi-split set collarsGN ...
GN.73732
GN 7062.3-60-B35-NI
60
35
M6
15
18
4.0
0.4
GN 311-45-M6-19-SW
171
Semi-split set collarsGN ...
GN.73736
GN 7062.3-65-B40-NI
65
40
M6
15
18
4.0
0.5
GN 311-45-M6-20-SW
195
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表