目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7062.2-C - Semi-split set collars
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7062.2
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7062_2/gn_7062_2_c.prj},{NB=Semi-split set collars GN 7062.2-42-B20-NI-C},{CODE=GN.73638},{DESCRIPTION=GN 7062.2-42-B20-NI-C},{DIM01=42},{DIM02=20},{DIM03=M5},{DIM04=M5},{DIM05=15},{DIM06=31.0},{DIM07=3.0},{DIM08=0.6},{DIM09=GN 311-30-M5-15-SW},{WEIGHT=92},{DIM03X=5},{DIM08X=0.600},{DK=8.500},{K=5.000},{DIM04X=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 H10
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d6
ⁿ/ₐ
DIM05
b±0.2
[mm]
DIM06
m
[mm]
DIM07
s
[mm]
DIM08
x
[mm]
DIM09
d3 Clamping kit
[mm]
WEIGHT
Weight
[g]
Semi-split set collarsGN ...
GN.73603
GN 7062.2-30-B12-NI-C
30
12
M4
M4
11
21.0
2.1
0.7
GN 311-30-M4-12-SW
38
Semi-split set collarsGN ...
GN.73613
GN 7062.2-32-B14-NI-C
32
14
M4
M4
11
23.0
2.1
0.7
GN 311-30-M4-12-SW
45
Semi-split set collarsGN ...
GN.73623
GN 7062.2-36-B15-NI-C
36
15
M5
M5
13
25.5
2.1
1.4
GN 311-30-M5-13-SW
69
Semi-split set collarsGN ...
GN.73628
GN 7062.2-36-B16-NI-C
36
16
M5
M5
13
26.0
2.1
1.4
GN 311-30-M5-13-SW
69
Semi-split set collarsGN ...
GN.73633
GN 7062.2-42-B18-NI-C
42
18
M5
M5
15
30.0
3.0
0.6
GN 311-30-M5-15-SW
98
Semi-split set collarsGN ...
GN.73638
GN 7062.2-42-B20-NI-C
42
20
M5
M5
15
31.0
3.0
0.6
GN 311-30-M5-15-SW
92
Semi-split set collarsGN ...
GN.73643
GN 7062.2-48-B22-NI-C
48
22
M5
M6
15
35.0
3.0
-
GN 311-45-M5-16-SW
125
Semi-split set collarsGN ...
GN.73648
GN 7062.2-48-B25-NI-C
48
25
M5
M6
15
36.5
3.0
-
GN 311-45-M5-16-SW
114
Semi-split set collarsGN ...
GN.73653
GN 7062.2-55-B28-NI-C
55
28
M6
M6
15
41.5
3.0
0.5
GN 311-45-M6-18-SW
146
Semi-split set collarsGN ...
GN.73658
GN 7062.2-55-B30-NI-C
55
30
M6
M6
15
42.5
3.0
0.5
GN 311-45-M6-18-SW
146
Semi-split set collarsGN ...
GN.73663
GN 7062.2-60-B32-NI-C
60
32
M6
M6
15
46.0
4.0
0.4
GN 311-45-M6-19-SW
191
Semi-split set collarsGN ...
GN.73668
GN 7062.2-60-B35-NI-C
60
35
M6
M6
15
47.5
4.0
0.4
GN 311-45-M6-19-SW
162
Semi-split set collarsGN ...
GN.73673
GN 7062.2-65-B40-NI-C
65
40
M6
M6
15
52.5
4.0
0.5
GN 311-45-M6-20-SW
184
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表