目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 705-NI - Positioning ring
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 705-NI
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_705_inox/gn_705_ni_asmtab.prj},{NB=Positioning ring GN 705-22-E-NI},{CODE=GN.30673},{DESCRIPTION=GN 705-22-E-NI},{DIM01=22},{DIM02=36},{DIM03=M6x10},{DIM04=14},{NDM=6.000},{KDM=4.917},{L=10.000},{WEIGHT=69},{PPATH=gn_705_ni_asmtpl.prj},{X=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1H8
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
b
[mm]
WEIGHT
Weight
[g]
Positioning ring GN 705-5...
GN.30603
GN 705-5-E-NI
5
10
M3x4
6
3
Positioning ring GN 705-6...
GN.30607
GN 705-6-E-NI
6
12
M4x5
8
6
Positioning ring GN 705-7...
GN.30613
GN 705-7-E-NI
7
12
M4x5
8
8
Positioning ring GN 705-8...
GN.30617
GN 705-8-E-NI
8
16
M4x6
8
10
Positioning ring GN 705- ...
GN.30623
GN 705- 9-E-NI
9
18
M5x8
10
15
Positioning ring GN 705-1...
GN.30627
GN 705-10-E-NI
10
20
M5x8
10
19
Positioning ring GN 705-1...
GN.30633
GN 705-11-E-NI
11
20
M5x8
10
18
Positioning ring GN 705-1...
GN.30637
GN 705-12-E-NI
12
22
M6x8
12
26
Positioning ring GN 705-1...
GN.30643
GN 705-13-E-NI
13
22
M6x8
12
26
Positioning ring GN 705-1...
GN.30647
GN 705-14-E-NI
14
25
M6x8
12
32
Positioning ring GN 705-1...
GN.30653
GN 705-15-E-NI
15
25
M6x8
12
30
Positioning ring GN 705-1...
GN.30657
GN 705-16-E-NI
16
28
M6x8
12
39
Positioning ring GN 705-1...
GN.30663
GN 705-18-E-NI
18
32
M6x8
14
60
Positioning ring GN 705-2...
GN.30667
GN 705-20-E-NI
20
32
M6x8
14
53
Positioning ring GN 705-2...
GN.30673
GN 705-22-E-NI
22
36
M6x10
14
69
Positioning ring GN 705-2...
GN.30677
GN 705-24-E-NI
24
40
M8x10
16
100
Positioning ring GN 705-2...
GN.30683
GN 705-25-E-NI
25
40
M8x10
16
96
Positioning ring GN 705-2...
GN.30687
GN 705-26-E-NI
26
40
M8x10
16
91
Positioning ring GN 705-2...
GN.30693
GN 705-28-E-NI
28
45
M8x12
16
123
Positioning ring GN 705-3...
GN.30697
GN 705-30-E-NI
30
45
M8x10
16
111
Positioning ring GN 705-3...
GN.30703
GN 705-32-E-NI
32
50
M8x12
16
145
Positioning ring GN 705-3...
GN.30707
GN 705-34-E-NI
34
50
M8x12
16
132
Positioning ring GN 705-3...
GN.30713
GN 705-35-E-NI
35
56
M8x12
16
187
Positioning ring GN 705-3...
GN.30717
GN 705-36-E-NI
36
56
M8x12
16
180
Positioning ring GN 705-3...
GN.30723
GN 705-38-E-NI
38
56
M8x12
16
166
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表