您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 817 - Indexing plunger
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 817
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_817/gn_817_asmtab.prj},{NB=Indexing plunger GN 817-16-20-BK(0)},{CODE=GN.41161},{DESCRIPTION=GN 817-16-20-BK},{POS=0.000},{DIM01=16},{DIM02=M24x2},{DIM03=33},{DIM04=-},{DIM05=-},{DIM06=28.5},{DIM07=20},{DIM08=78.5},{DIM09=38},{DIM10=12},{DIM11=-},{DIM12=-},{DIM13=27},{DIM14=13.0},{DIM15=54.0},{WEIGHT=207},{DIM02OLD=34},{VERS=2.000},{D1=16.000},{D2G=24.000},{D2K=18.160},{D2P=2.000},{D3=33.000},{L1=20.000},{L2=78.500},{L3=38.000},{L4=12.000},{SW=27.000},{POSX=closed, open},{ABSTANDX=20.0},{ABSTAND=10.0},{DMK=18.376},{KM=8.000},{SW2=27.000},{D4G=6.000},{D4K=4.773},{D5=12.000},{L5=8.500},{L6=4.000},{PPATH=gn_817_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.02 -0.04
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
ⁿ/ₐ
DIM05
d5
[mm]
DIM06
k
ⁿ/ₐ
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l4
[mm]
DIM11
l5
[mm]
DIM12
l6
[mm]
DIM13
sw
[mm]
DIM14
Preload
[N]
DIM15
Max. load
[N]
WEIGHT
Weight
[g]
Indexing plunger GN 817-4...
GN.41001
GN 817-4-4-B
4
M8x1
16
-
-
14
4
35
16
5
-
-
10
4.5
12.0
11
Indexing plunger GN 817-4...
GN.41002
GN 817-4-6-B
4
M8x1
16
-
-
14
6
35
16
5
-
-
10
4.0
12.5
11
Indexing plunger GN 817-5...
GN.41003
GN 817-5-5-B
5
M10x1
19
-
-
16
5
40
18
6
-
-
12
5.0
15.0
19
Indexing plunger GN 817-5...
GN.41004
GN 817-5-8-B
5
M10x1
19
-
-
16
8
40
18
6
-
-
12
5.0
18.0
19
Indexing plunger GN 817-6...
GN.41005
GN 817-6-6-B
6
M12x1.5
23
-
-
20
6
48
22
6
-
-
14
6.5
19.0
32
Indexing plunger GN 817-6...
GN.41006
GN 817-6-9-B
6
M12x1.5
23
-
-
20
9
48
22
6
-
-
14
6.0
25.0
32
Indexing plunger GN 817-8...
GN.41007
GN 817-8-8-B
8
M16x1.5
28
-
-
24
8
58
26
8
-
-
17
8.5
26.0
68
Indexing plunger GN 817-8...
GN.41008
GN 817-8-12-B
8
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
8.5
28.0
67
Indexing plunger GN 817-1...
GN.41009
GN 817-10-12-B
10
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
9.5
38.0
69
Indexing plunger GN 817-1...
GN.41010
GN 817-12-15-B
12
M20x1.5
28
-
-
24
15
67
33
10
-
-
22
11.5
40.0
117
Indexing plunger GN 817-1...
GN.41061
GN 817-16-20-B
16
M24x2
33
-
-
28.5
20
78.5
38
12
-
-
27
13.0
54.0
202
Indexing plunger GN 817-4...
GN.41101
GN 817-4-4-BK
4
M8x1
16
-
-
14
4
35
16
5
-
-
10
4.5
12.0
12
Indexing plunger GN 817-4...
GN.41102
GN 817-4-6-BK
4
M8x1
16
-
-
14
6
35
16
5
-
-
10
4.0
12.5
12
Indexing plunger GN 817-5...
GN.41103
GN 817-5-5-BK
5
M10x1
19
-
-
16
5
40
18
6
-
-
12
5.0
15.0
20
Indexing plunger GN 817-5...
GN.41104
GN 817-5-8-BK
5
M10x1
19
-
-
16
8
40
18
6
-
-
12
5.0
18.0
20
Indexing plunger GN 817-6...
GN.41105
GN 817-6-6-BK
6
M12x1.5
23
-
-
20
6
48
22
6
-
-
14
6.5
19.0
33
Indexing plunger GN 817-6...
GN.41106
GN 817-6-9-BK
6
M12x1.5
23
-
-
20
9
48
22
6
-
-
14
6.0
25.0
33
Indexing plunger GN 817-8...
GN.41107
GN 817-8-8-BK
8
M16x1.5
28
-
-
24
8
58
26
8
-
-
17
8.5
26.0
69
Indexing plunger GN 817-8...
GN.41108
GN 817-8-12-BK
8
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
8.5
28.0
69
Indexing plunger GN 817-1...
GN.41109
GN 817-10-12-BK
10
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
9.5
38.0
71
Indexing plunger GN 817-1...
GN.41110
GN 817-12-15-BK
12
M20x1.5
28
-
-
24
15
67
33
10
-
-
22
11.5
40.0
151
Indexing plunger GN 817-1...
GN.41161
GN 817-16-20-BK
16
M24x2
33
-
-
28.5
20
78.5
38
12
-
-
27
13.0
54.0
207
Indexing plunger GN 817-4...
GN.41021
GN 817-4-4-G
4
M8x1
-
M3
7
-
4
35
16
5
4.5
2.5
10
4.5
12.0
10
Indexing plunger GN 817-4...
GN.41022
GN 817-4-6-G
4
M8x1
-
M3
7
-
6
35
16
5
4.5
2.5
10
4.0
12.5
10
Indexing plunger GN 817-5...
GN.41023
GN 817-5-5-G
5
M10x1
-
M4
8
-
5
40
18
6
5.5
3
12
5.0
15.0
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表