目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VRTP-GXX2+I - Two-spoke handwheels
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VRTP-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vrtp_xx/vrtp_vrtp_i_asmtab.prj},{NB=Two-spoke handwheels VRTP.160-GXX2 A-14+I},{CODE=CE.33121-R},{DESCRIPTION=VRTP.160-GXX2 A-14+I},{DIM01=160},{DIM02=51},{DIM03=14},{DIM04=27},{DIM05=26},{DIM06=76},{DIM07=40},{DIM08=M8},{DIM09=12},{DIM10=25},{DIM11=63},{DIM12=80},{DIM13=M8},{DIM14=65},{WEIGHT=425},{HANDWHEEL=GA02 - GA12 - GW12},{KDM1=6.647},{NDM1=8.000},{NDM=8.000},{KDM=6.466},{D=26.000},{D1=21.000},{H=15.000},{L=80.000},{HD=76.000},{HL=34.000},{HD1=57.000},{HL1=1.000},{A1=31.600},{A2=39.000},{A3=45.000},{A4=30.500},{A5=37.000},{SIZE=2.000},{RUCKA=64.750},{PPATH=vrtp_vrtp_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
dH7
[mm]
DIM04
h
[mm]
DIM05
d1
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
f
ⁿ/ₐ
DIM09
h1
[mm]
DIM10
B
[mm]
DIM11
K
[mm]
DIM12
H
[mm]
DIM13
m
[mm]
DIM14
R
[mm]
WEIGHT
Weight
[g]
HANDWHEEL
Handwheel/indicator combinations
ⁿ/ₐ
Two-spoke handwheels VRTP...
CE.33121-R
VRTP.160-GXX2 A-14+I
160
51
14
27
26
76
40
M8
12
25
63
80
M8
65
425
GA02 - GA12 - GW12
Two-spoke handwheels VRTP...
CE.33221-R
VRTP.200-GXX2 A-16+I
200
61
16
34
30
76
50
M8
12
28
70
80
M8
84
625
GA02 - GA12 - GW12
Two-spoke handwheels VRTP...
CE.33321-R
VRTP.250-GXX2 A-20+I
250
70
20
38
35
76
58
M8
12
32
74
90
M10
105
890
GA02 - GA12 - GW12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表