目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MI.204 - Indicator knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
MI.204
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/mi_204/mi_204_asmtab.prj},{NB=Indicator knobs MI.204/45 B-8},{CODE=40202},{DESCRIPTION=MI.204/45 B-8},{DIM01=45},{DIM02=8},{DIM03=25},{DIM04=24},{DIM05=10},{DIM06=35},{DIM07=12},{DIM08=12},{DIM09=18},{DIM10=3},{DIM11=5},{DIM12=0.5},{DIM13=M4},{WEIGHT=19},{ZZ=2.000},{DD=10.000},{PPATH=mi_204_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dD9
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
d1
[mm]
DIM07
d2
[mm]
DIM08
d3
[mm]
DIM09
h
[mm]
DIM10
h2
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Indicator knobs MI.204/45...
40201
MI.204/45 B-6
45
6
25
24
10
35
10
15
15
7
5
0.5
M4
19
Indicator knobs MI.204/45...
40202
MI.204/45 B-8
45
8
25
24
10
35
12
12
18
3
5
0.5
M4
19
Indicator knobs MI.204/55...
40301
MI.204/55 B-6
55
6
26
30
10
37
12
12
18
3
5
0.5
M4
28
Indicator knobs MI.204/55...
40302
MI.204/55 B-8
55
8
26
30
10
37
15
15
18
3
5
0.5
M4
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表