目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MFH - Finger handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
MFH
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/mfh/mfh.prj},{NB=Finger handles MFH-40-AF 3.5-C2},{CODE=138221-C2},{DESCRIPTION=MFH-40-AF 3.5-C2},{DIM01=39.5},{DIM02=10},{DIM03=15},{DIM04=33.5},{DIM05=2300},{DIM06=10},{WEIGHT=9},{COLOR=0.92,0.42,0.04,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
h
[mm]
DIM05
F2
[N]
DIM06
L1
[J]
WEIGHT
Weight
[g]
Finger handles MFH-30-AF ...
138201-C9
MFH-30-AF 3.5-C9
29.5
9
12
27.0
2300
6
6
Finger handles MFH-30-AF ...
138201-C2
MFH-30-AF 3.5-C2
29.5
9
12
27.0
2300
6
6
Finger handles MFH-30-AF ...
138201-C3
MFH-30-AF 3.5-C3
29.5
9
12
27.0
2300
6
6
Finger handles MFH-30-AF ...
138201-C6
MFH-30-AF 3.5-C6
29.5
9
12
27.0
2300
6
6
Finger handles MFH-40-AF ...
138221-C9
MFH-40-AF 3.5-C9
39.5
10
15
33.5
2300
10
9
Finger handles MFH-40-AF ...
138221-C2
MFH-40-AF 3.5-C2
39.5
10
15
33.5
2300
10
9
Finger handles MFH-40-AF ...
138221-C3
MFH-40-AF 3.5-C3
39.5
10
15
33.5
2300
10
9
Finger handles MFH-40-AF ...
138221-C6
MFH-40-AF 3.5-C6
39.5
10
15
33.5
2300
10
9
Finger handles MFH-30-AF ...
151456
MFH-30-AF 3.5 CLEAN
29.5
9
12
27.0
2300
6
6
Finger handles MFH-40-AF ...
151458
MFH-40-AF 3.5 CLEAN
39.5
10
15
33.5
2300
10
9
Finger handles MFH-30-AF ...
152501
MFH-30-AF 3.5-CR
29.5
9
12
27.0
2300
6
6
Finger handles MFH-40-AF ...
152511
MFH-40-AF 3.5-CR
39.5
10
15
33.5
2300
10
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表