目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERM-SST-p - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERM.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erm_combi/erm_sst_p.prj},{NB=Adjustable handles ERM.63 SST-p-M8x63-C17},{CODE=241265-C17},{DESCRIPTION=ERM.63 SST-p-M8x63-C17},{DIM01=63},{DIM02=M8},{DIM03=73.5},{DIM04=18.0},{DIM05=38},{DIM06=41},{DIM07=31.0},{DIM08=3.5},{DIM09=27.0},{DIM10=13.5},{DIM11=63},{DIM12=13.5},{DIM13=24},{WEIGHT=51},{NDM=8.000},{KDM=6.466},{R=0.306},{G=0.522},{B=0.255}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERM.44...
241133-C2
ERM.44 SST-p-M5x12-C2
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
12
11.0
18
17
Adjustable handles ERM.44...
241133-C6
ERM.44 SST-p-M5x12-C6
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
12
11.0
18
17
Adjustable handles ERM.44...
241133-C8
ERM.44 SST-p-M5x12-C8
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
12
11.0
18
17
Adjustable handles ERM.44...
241133-C9
ERM.44 SST-p-M5x12-C9
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
12
11.0
18
17
Adjustable handles ERM.44...
241133-C17
ERM.44 SST-p-M5x12-C17
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
12
11.0
18
17
Adjustable handles ERM.44...
241135-C2
ERM.44 SST-p-M5x16-C2
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
16
11.0
18
18
Adjustable handles ERM.44...
241135-C6
ERM.44 SST-p-M5x16-C6
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
16
11.0
18
18
Adjustable handles ERM.44...
241135-C8
ERM.44 SST-p-M5x16-C8
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
16
11.0
18
18
Adjustable handles ERM.44...
241135-C9
ERM.44 SST-p-M5x16-C9
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
16
11.0
18
18
Adjustable handles ERM.44...
241135-C17
ERM.44 SST-p-M5x16-C17
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
16
11.0
18
18
Adjustable handles ERM.44...
241137-C2
ERM.44 SST-p-M5x20-C2
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
20
11.0
18
19
Adjustable handles ERM.44...
241137-C6
ERM.44 SST-p-M5x20-C6
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
20
11.0
18
19
Adjustable handles ERM.44...
241137-C8
ERM.44 SST-p-M5x20-C8
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
20
11.0
18
19
Adjustable handles ERM.44...
241137-C9
ERM.44 SST-p-M5x20-C9
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
20
11.0
18
19
Adjustable handles ERM.44...
241137-C17
ERM.44 SST-p-M5x20-C17
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
20
11.0
18
19
Adjustable handles ERM.44...
241139-C2
ERM.44 SST-p-M5x25-C2
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
25
11.0
18
20
Adjustable handles ERM.44...
241139-C6
ERM.44 SST-p-M5x25-C6
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
25
11.0
18
20
Adjustable handles ERM.44...
241139-C8
ERM.44 SST-p-M5x25-C8
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
25
11.0
18
20
Adjustable handles ERM.44...
241139-C9
ERM.44 SST-p-M5x25-C9
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
25
11.0
18
20
Adjustable handles ERM.44...
241139-C17
ERM.44 SST-p-M5x25-C17
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
25
11.0
18
20
Adjustable handles ERM.44...
241141-C2
ERM.44 SST-p-M5x32-C2
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
32
11.0
18
21
Adjustable handles ERM.44...
241141-C6
ERM.44 SST-p-M5x32-C6
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
32
11.0
18
21
Adjustable handles ERM.44...
241141-C8
ERM.44 SST-p-M5x32-C8
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
32
11.0
18
21
Adjustable handles ERM.44...
241141-C9
ERM.44 SST-p-M5x32-C9
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
32
11.0
18
21
Adjustable handles ERM.44...
241141-C17
ERM.44 SST-p-M5x32-C17
44
M5
52.0
14.5
30
33
24.5
3.5
20.5
10.0
32
11.0
18
21
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表