目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTR-N - Lock knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
VTR.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/vrt_combi/vtr_n.prj},{NB=Lock knobs VTR.40 N-6x6},{CODE=83431},{DESCRIPTION=VTR.40 N-6x6},{DIM01=40},{DIM02=6},{DIM03=18},{DIM04=16},{DIM05=12},{DIM06=5},{DIM07=8},{WEIGHT=7},{S=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
sH9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
Weight
[g]
Lock knobs VTR.32 N-5x5
83031
VTR.32 N-5x5
32
5
14
14
10
4
6
4
Lock knobs VTR.40 N-6x6
83431
VTR.40 N-6x6
40
6
18
16
12
5
8
7
Lock knobs VTR.50 N-6x6
83831
VTR.50 N-6x6
50
6
22
19
16
6
10
12
Lock knobs VTR.50 N-7x7
83836
VTR.50 N-7x7
50
7
22
19
16
6
10
11
Lock knobs VTR.60 N-7x7
84231
VTR.60 N-7x7
60
7
26
22
19
7
12
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表