目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTR-B - Lock knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
VTR.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/vrt_combi/vtr.prj},{NB=Lock knobs VTR.60-C9-B-M12-C3},{CODE=84211-R-C3},{DESCRIPTION=VTR.60-C9-B-M12-C3},{DIM01=60},{DIM02=M12},{DIM03=41},{DIM04=22},{DIM05=22},{DIM06=18},{WEIGHT=32},{MA=12},{MB=10.106},{R=0.380},{G=0.380},{B=0.380}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Lock knobs VTR.32-C9-B-M5...
83001-R-C3
VTR.32-C9-B-M5-C3
32
M5
26
14
16
10
7
Lock knobs VTR.32-C9-B-M6...
83011-R-C3
VTR.32-C9-B-M6-C3
32
M6
26
14
16
12
9
Lock knobs VTR.40-C9-B-M6...
83401-R-C3
VTR.40-C9-B-M6-C3
40
M6
30
16
17
12
11
Lock knobs VTR.40-C9-B-M8...
83411-R-C3
VTR.40-C9-B-M8-C3
40
M8
30
16
17
14
13
Lock knobs VTR.50-C9-B-M8...
83801-R-C3
VTR.50-C9-B-M8-C3
50
M8
35
19
19
14
18
Lock knobs VTR.50-C9-B-M1...
83811-R-C3
VTR.50-C9-B-M10-C3
50
M10
35
19
19
16
22
Lock knobs VTR.60-C9-B-M1...
84201-R-C3
VTR.60-C9-B-M10-C3
60
M10
41
22
22
16
30
Lock knobs VTR.60-C9-B-M1...
84211-R-C3
VTR.60-C9-B-M12-C3
60
M12
41
22
22
18
32
Lock knobs VTR.32-C2-B-M5...
83002-R-C3
VTR.32-C2-B-M5-C3
32
M5
26
14
16
10
7
Lock knobs VTR.32-C2-B-M6...
83012-R-C3
VTR.32-C2-B-M6-C3
32
M6
26
14
16
12
9
Lock knobs VTR.40-C2-B-M6...
83402-R-C3
VTR.40-C2-B-M6-C3
40
M6
30
16
17
12
11
Lock knobs VTR.40-C2-B-M8...
83412-R-C3
VTR.40-C2-B-M8-C3
40
M8
30
16
17
14
13
Lock knobs VTR.50-C2-B-M8...
83802-R-C3
VTR.50-C2-B-M8-C3
50
M8
35
19
19
14
18
Lock knobs VTR.50-C2-B-M1...
83812-R-C3
VTR.50-C2-B-M10-C3
50
M10
35
19
19
16
22
Lock knobs VTR.60-C2-B-M1...
84202-R-C3
VTR.60-C2-B-M10-C3
60
M10
41
22
22
16
30
Lock knobs VTR.60-C2-B-M1...
84212-R-C3
VTR.60-C2-B-M12-C3
60
M12
41
22
22
18
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表