目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCTS-Z-p - Adjustable lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCTS-Z
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vcts_z_combi/vcts_z_p.prj},{NB=Adjustable lobe knobs VCTS-Z-40 p-M8x40},{CODE=169744},{DESCRIPTION=VCTS-Z-40 p-M8x40},{DIM01=40},{DIM02=M8},{DIM03=37},{DIM04=18},{DIM05=13.5},{DIM06=40},{DIM07=22},{DIM08=7},{NDM=8},{DIM09=24},{WEIGHT=52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable lobe knobs VCT...
169731
VCTS-Z-40 p-M6x20
40
M6
37
18
13.5
20
22
7
24
40
Adjustable lobe knobs VCT...
169732
VCTS-Z-40 p-M6x25
40
M6
37
18
13.5
25
22
7
24
42
Adjustable lobe knobs VCT...
169733
VCTS-Z-40 p-M6x32
40
M6
37
18
13.5
32
22
7
24
45
Adjustable lobe knobs VCT...
169734
VCTS-Z-40 p-M6x40
40
M6
37
18
13.5
40
22
7
24
50
Adjustable lobe knobs VCT...
169741
VCTS-Z-40 p-M8x20
40
M8
37
18
13.5
20
22
7
24
42
Adjustable lobe knobs VCT...
169742
VCTS-Z-40 p-M8x25
40
M8
37
18
13.5
25
22
7
24
44
Adjustable lobe knobs VCT...
169743
VCTS-Z-40 p-M8x32
40
M8
37
18
13.5
32
22
7
24
47
Adjustable lobe knobs VCT...
169744
VCTS-Z-40 p-M8x40
40
M8
37
18
13.5
40
22
7
24
52
Adjustable lobe knobs VCT...
169752
VCTS-Z-50 p-M8x25
50
M8
42
22
16.0
25
23
8
26
58
Adjustable lobe knobs VCT...
169753
VCTS-Z-50 p-M8x32
50
M8
42
22
16.0
32
23
8
26
62
Adjustable lobe knobs VCT...
169754
VCTS-Z-50 p-M8x40
50
M8
42
22
16.0
40
23
8
26
68
Adjustable lobe knobs VCT...
169755
VCTS-Z-50 p-M8x50
50
M8
42
22
16.0
50
23
8
26
74
Adjustable lobe knobs VCT...
169762
VCTS-Z-50 p-M10x25
50
M10
42
22
16.0
25
23
8
26
60
Adjustable lobe knobs VCT...
169763
VCTS-Z-50 p-M10x32
50
M10
42
22
16.0
32
23
8
26
64
Adjustable lobe knobs VCT...
169764
VCTS-Z-50 p-M10x40
50
M10
42
22
16.0
40
23
8
26
70
Adjustable lobe knobs VCT...
169765
VCTS-Z-50 p-M10x50
50
M10
42
22
16.0
50
23
8
26
76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表