目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCT.p - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vct_combi/vct_p_col_asmtab.prj},{NB=Lobe knobs VCT.50 p-M10x16-C2},{CODE=69970-C2},{DESCRIPTION=VCT.50 p-M10x16-C2},{DIM01=50},{DIM02=M10},{DA=10.000},{DIM03=32.0},{DIM04=19},{DIM05=16},{DIM06=14},{DIM07=23},{WEIGHT=34},{DB=8.159},{R=0.922},{G=0.416},{B=0.039},{C=2},{H=31.0},{DESCRIPTIONX=3},{PPATH=vct_p_col_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
C Max limit Tightening torque
[Nm]
WEIGHT
Weight
[g]
Lobe knobs VCT.25 p-M4x6-...
69816-C9
VCT.25 p-M4x6-C9
25
M4
19.0
13
6
8
5
5
Lobe knobs VCT.25 p-M4x6-...
69816-C17
VCT.25 p-M4x6-C17
25
M4
19.0
13
6
8
5
5
Lobe knobs VCT.25 p-M4x10...
69817-C9
VCT.25 p-M4x10-C9
25
M4
19.0
13
10
8
5
6
Lobe knobs VCT.25 p-M4x10...
69817-C17
VCT.25 p-M4x10-C17
25
M4
19.0
13
10
8
5
6
Lobe knobs VCT.25 p-M5x10...
69821-C9
VCT.25 p-M5x10-C9
25
M5
19.0
13
10
8
6
7
Lobe knobs VCT.25 p-M5x10...
69821-C17
VCT.25 p-M5x10-C17
25
M5
19.0
13
10
8
6
7
Lobe knobs VCT.25 p-M5x16...
69822-C9
VCT.25 p-M5x16-C9
25
M5
19.0
13
16
8
6
8
Lobe knobs VCT.25 p-M5x16...
69822-C17
VCT.25 p-M5x16-C17
25
M5
19.0
13
16
8
6
8
Lobe knobs VCT.25 p-M5x20...
69823-C9
VCT.25 p-M5x20-C9
25
M5
19.0
13
20
8
6
9
Lobe knobs VCT.25 p-M5x20...
69823-C17
VCT.25 p-M5x20-C17
25
M5
19.0
13
20
8
6
9
Lobe knobs VCT.25 p-M5x25...
69824-C9
VCT.25 p-M5x25-C9
25
M5
19.0
13
25
8
6
10
Lobe knobs VCT.25 p-M5x25...
69824-C17
VCT.25 p-M5x25-C17
25
M5
19.0
13
25
8
6
10
Lobe knobs VCT.25 p-M5x30...
69825-C9
VCT.25 p-M5x30-C9
25
M5
19.0
13
30
8
6
12
Lobe knobs VCT.25 p-M5x30...
69825-C17
VCT.25 p-M5x30-C17
25
M5
19.0
13
30
8
6
12
Lobe knobs VCT.25 p-M5x40...
69826-C9
VCT.25 p-M5x40-C9
25
M5
19.0
13
40
8
6
14
Lobe knobs VCT.25 p-M5x40...
69826-C17
VCT.25 p-M5x40-C17
25
M5
19.0
13
40
8
6
14
Lobe knobs VCT.25 p-M6x10...
69831-C9
VCT.25 p-M6x10-C9
25
M6
19.0
13
10
8
6
8
Lobe knobs VCT.25 p-M6x10...
69831-C17
VCT.25 p-M6x10-C17
25
M6
19.0
13
10
8
6
8
Lobe knobs VCT.25 p-M6x16...
69832-C9
VCT.25 p-M6x16-C9
25
M6
19.0
13
16
8
6
9
Lobe knobs VCT.25 p-M6x16...
69832-C17
VCT.25 p-M6x16-C17
25
M6
19.0
13
16
8
6
9
Lobe knobs VCT.25 p-M6x20...
69833-C9
VCT.25 p-M6x20-C9
25
M6
19.0
13
20
8
6
10
Lobe knobs VCT.25 p-M6x20...
69833-C17
VCT.25 p-M6x20-C17
25
M6
19.0
13
20
8
6
10
Lobe knobs VCT.25 p-M6x25...
69835-C9
VCT.25 p-M6x25-C9
25
M6
19.0
13
25
8
6
11
Lobe knobs VCT.25 p-M6x25...
69835-C17
VCT.25 p-M6x25-C17
25
M6
19.0
13
25
8
6
11
Lobe knobs VCT.25 p-M6x30...
69834-C9
VCT.25 p-M6x30-C9
25
M6
19.0
13
30
8
6
12
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表