目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCRT-N - Lobe knobs with square hole
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCRT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vcrt_combi/vcrt.prj},{NB=Lobe knobs with square hole VCRT.63 N-6x6},{CODE=169201},{DESCRIPTION=VCRT.63 N-6x6},{DIM01=63},{DIM02=6},{DIM03=21.5},{DIM04=24.0},{DIM05=19.5},{DIM06=1.3},{DIM07=9.5},{WEIGHT=36},{S=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
s H9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs with square ho...
168975
VCRT.25 N-4x4
25
4
12.0
13.0
8.5
1.0
7.0
6
Lobe knobs with square ho...
168986
VCRT.32 N-5x5
32
5
14.0
15.0
11.0
1.0
6.5
8
Lobe knobs with square ho...
168987
VCRT.32 N-6x6
32
6
14.0
15.0
11.0
1.0
6.5
7
Lobe knobs with square ho...
169001
VCRT.40 N-6x6
40
6
17.0
17.0
12.5
1.0
9.5
10
Lobe knobs with square ho...
169101
VCRT.50 N-6x6
50
6
20.0
19.0
15.5
1.2
9.5
23
Lobe knobs with square ho...
169111
VCRT.50 N-7x7
50
7
20.0
19.0
15.5
1.2
9.5
22
Lobe knobs with square ho...
169201
VCRT.63 N-6x6
63
6
21.5
24.0
19.5
1.3
9.5
36
Lobe knobs with square ho...
169211
VCRT.63 N-7x7
63
7
21.5
24.0
19.5
1.3
9.5
35
Lobe knobs with square ho...
169221
VCRT.63 N-8x8
63
8
21.5
24.0
19.5
1.3
9.5
34
Lobe knobs with square ho...
169311
VCRT.74 N-7x7
74
7
24.5
26.5
19.5
2.0
13.5
51
Lobe knobs with square ho...
169321
VCRT.74 N-8x8
74
8
24.5
26.5
19.5
2.0
13.5
50
Lobe knobs with square ho...
169331
VCRT.74 N-9x9
74
9
24.5
26.5
19.5
2.0
13.5
49
Lobe knobs with square ho...
169341
VCRT.74 N-10x10
74
10
24.5
26.5
19.5
2.0
13.5
48
Lobe knobs with square ho...
169421
VCRT.95 N-8x8
95
8
29.5
32.0
18.0
4.5
13.5
64
Lobe knobs with square ho...
169441
VCRT.95 N-10x10
95
10
29.5
32.0
18.0
4.5
13.5
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表