目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.253 - Lobe knobs shortened series
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.253
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_253/vc253.prj},{NB=Lobe knobs shortened series VC.253/40 A-M12},{CODE=67011},{DESCRIPTION=VC.253/40 A-M12},{DIM01=40},{DIM02=M12},{DIM03=19},{DIM04=23},{DIM05=17},{DIM06=14},{DIM07=3},{DIM08=15},{DIM09=1.5},{WEIGHT=30},{MA=12},{MB=10.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
WEIGHT
Weight
[g]
Lobe knobs shortened seri...
66951
VC.253/40 A-M8
40
M8
19
23
17
14
3
15
1.5
38
Lobe knobs shortened seri...
67001
VC.253/40 A-M10
40
M10
19
23
17
14
3
15
1.5
34
Lobe knobs shortened seri...
67011
VC.253/40 A-M12
40
M12
19
23
17
14
3
15
1.5
30
Lobe knobs shortened seri...
67101
VC.253/50 A-M12
50
M12
21
26
19
14
3
16
1.5
50
Lobe knobs shortened seri...
67201
VC.253/60 A-M12
60
M12
24
30
19
16
4
16
1.5
75
Lobe knobs shortened seri...
67301
VC.253/85 A-M14
85
M14
30
32
18
18
6
22
1.5
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表