目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VB.839-B-SOFT - Three-arm knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VB.839 SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vb_839_soft/vb_839_b_soft.prj},{NB=Three-arm knobs VB.839/80 B-M10-SOFT-C17},{CODE=64845-C17},{DESCRIPTION=VB.839/80 B-M10-SOFT-C17},{DIM01=80},{DIM02=M10},{DIM03=37.0},{DIM04=30.5},{DIM05=20},{DIM06=17},{DIM07=80},{DIM08=10},{WEIGHT=71},{R=0.306},{G=0.522},{B=0.255},{DIM02X=10},{D=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
C
[Nm]
DIM08
L
[J]
WEIGHT
Weight
[g]
Three-arm knobs VB.839/63...
64805-C9
VB.839/63 B-M8-SOFT-C9
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64805-C2
VB.839/63 B-M8-SOFT-C2
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64805-C3
VB.839/63 B-M8-SOFT-C3
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64805-C4
VB.839/63 B-M8-SOFT-C4
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64805-C5
VB.839/63 B-M8-SOFT-C5
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64805-C6
VB.839/63 B-M8-SOFT-C6
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64805-C17
VB.839/63 B-M8-SOFT-C17
63
M8
30.5
23.0
16
13
30
9
41
Three-arm knobs VB.839/63...
64806-C9
VB.839/63 B-M10-SOFT-C9
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/63...
64806-C2
VB.839/63 B-M10-SOFT-C2
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/63...
64806-C3
VB.839/63 B-M10-SOFT-C3
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/63...
64806-C4
VB.839/63 B-M10-SOFT-C4
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/63...
64806-C5
VB.839/63 B-M10-SOFT-C5
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/63...
64806-C6
VB.839/63 B-M10-SOFT-C6
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/63...
64806-C17
VB.839/63 B-M10-SOFT-C17
63
M10
30.5
23.0
16
13
30
9
40
Three-arm knobs VB.839/80...
64845-C9
VB.839/80 B-M10-SOFT-C9
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64845-C2
VB.839/80 B-M10-SOFT-C2
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64845-C3
VB.839/80 B-M10-SOFT-C3
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64845-C4
VB.839/80 B-M10-SOFT-C4
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64845-C5
VB.839/80 B-M10-SOFT-C5
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64845-C6
VB.839/80 B-M10-SOFT-C6
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64845-C17
VB.839/80 B-M10-SOFT-C17
80
M10
37.0
30.5
20
17
80
10
71
Three-arm knobs VB.839/80...
64846-C9
VB.839/80 B-M12-SOFT-C9
80
M12
37.0
30.5
20
17
80
10
75
Three-arm knobs VB.839/80...
64846-C2
VB.839/80 B-M12-SOFT-C2
80
M12
37.0
30.5
20
17
80
10
75
Three-arm knobs VB.839/80...
64846-C3
VB.839/80 B-M12-SOFT-C3
80
M12
37.0
30.5
20
17
80
10
75
Three-arm knobs VB.839/80...
64846-C4
VB.839/80 B-M12-SOFT-C4
80
M12
37.0
30.5
20
17
80
10
75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表