目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
UMPP - Insulated mounting plate
nVent HOFFMAN
Accessories
Wall mounted
Polyester
Compact
Mounting
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/polyester/compact/mounting/umpp_mounting_plate.prj},{NB=UMPP540(0)},{ITEM=UMPP540},{DETAIL=0},{INFO=Info PDF},{DES=Mounting plate, 515x415},{MAT=Pertinax},{H=515},{W=415},{MPH=450},{MPW=350},{MASS=1.10},{EAN=8713574100381},{TARRIFN=85469090},{MI=URL},{VERS=2},{INFOPAGE=umpp_2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MPH
Mounting plate height
[mm]
MPW
Mounting plate width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
UMPP320
UMPP320
Mounting plate, 315x215
Pertinax
315
215
250
150
0.25
8713574100367
85469090
UMPP430
UMPP430
Mounting plate, 415x315
Pertinax
415
315
350
250
0.60
8713574100374
85469090
UMPP540
UMPP540
Mounting plate, 515x415
Pertinax
515
415
450
350
1.10
8713574100381
85469090
UMPP640
UMPP640
Mounting plate, 615x415
Pertinax
615
415
550
350
1.35
8713574100398
85469090
UMPP750
UMPP750
Mounting plate, 735x535
Pertinax
735
535
650
450
2.10
8713574100404
85469090
UMPP860
UMPP860
Mounting plate, 835x635
Pertinax
835
635
750
550
2.90
8713574100411
85469090
UMPP1080
UMPP1080
Mounting plate, 1035x835
Pertinax
1035
835
950
750
5.10
8713574100428
85469090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表