目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
HLP - Hazardous location ATEX purging/pressurization systems
nVent HOFFMAN
Accessories
Wall mounted
Hazardous Locations
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/hazardous_locations/hlp.prj},{NB=PCFF1YZ(0)},{ITEM=PCFF1YZ},{DETAIL=0},{INFO=Info PDF},{DES=Cont. flow, flush, Y and Z},{MAT=Type 316 stainless steel},{MT=Flush Mount},{CER=Y and Z},{MASS=0.00},{EAN=0783510271459},{TARIFFN=84158300},{MI=URL},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MT
Mounting type
ⁿ/ₐ
CER
Certification
ⁿ/ₐ
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
PLCF1YZ
PLCF1YZ
Leak comp., flush, Y and ...
Type 316 stainless steel
Flush Mount
Y and Z
0.00
0783510271435
PLCB1YZ
PLCB1YZ
Leak comp., ext., Y and Z
Type 316 stainless steel
Exterior Mount
Y and Z
0.00
0783510271442
PCFF1YZ
PCFF1YZ
Cont. flow, flush, Y and ...
Type 316 stainless steel
Flush Mount
Y and Z
0.00
0783510271459
PCFB1YZ
PCFB1YZ
Cont. flow, ext., Y and Z
Type 316 stainless steel
Exterior Mount
Y and Z
0.00
0783510271466
PLCS1X1
PLCS1X1
Leak comp., ext., X (120V...
Type 316 stainless steel
Exterior Mount
X (120 VAC)
0.00
0783510271473
PLCS1X2
PLCS1X2
Leak comp., ext., X (230V...
Type 316 stainless steel
Exterior Mount
X (230 VAC)
0.00
0783510273262
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表