目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
PF - Front/rear Plinths
nVent HOFFMAN
Accessories
Floor Standing
Steel
Fixing
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/fixing/pf_asmtab.prj},{NB=PF1120(0)},{ITEM=PF1120},{DETAIL=0},{INFO=Info PDF},{DES=Plinth front/ rear, 100x1200},{MAT=Mild steel},{H=100},{W=1200},{MASS=6.15},{EAN=8713574056176},{TARIFFN=94039010},{MI=URL},{PPATH=assemblies/pf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
W
For enclosure width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
PF1040
PF1040
Plinth front/ rear, 100x4...
Mild steel
100
400
2.90
8713574056084
PF1050
PF1050
Plinth front/ rear, 100x5...
Mild steel
100
500
3.30
8713574056091
PF1060
PF1060
Plinth front/ rear, 100x6...
Mild steel
100
600
2.05
8713574056107
PF1080
PF1080
Plinth front/ rear, 100x8...
Mild steel
100
800
4.80
8713574056121
PF1100
PF1100
Plinth front/ rear, 100x1...
Mild steel
100
1000
5.05
8713574056152
PF1120
PF1120
Plinth front/ rear, 100x1...
Mild steel
100
1200
6.15
8713574056176
PF2040
PF2040
Plinth front/ rear, 200x4...
Mild steel
200
400
4.85
8713574056299
PF2050
PF2050
Plinth front/ rear, 200x5...
Mild steel
200
500
5.55
8713574056305
PF2060
PF2060
Plinth front/ rear, 200x6...
Mild steel
200
600
6.15
8713574056312
PF2080
PF2080
Plinth front/ rear, 200x8...
Mild steel
200
800
8.00
8713574056336
PF2100
PF2100
Plinth front/ rear, 200x1...
Mild steel
200
1000
9.10
8713574056367
PF2120
PF2120
Plinth front/ rear, 200x1...
Mild steel
200
1200
10.80
8713574056381
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表