目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
DN - Plain doors
nVent HOFFMAN
Accessories
Floor Standing
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/doors/dn_asmtab.prj},{NB=DN1406LR5(0)},{ITEM=DN1406LR5},{VER=2},{DETAIL=0},{INFO=Info PDF},{DES=Left door, 1400x600},{MAT=Steel plate},{H=1400},{W=600},{MASS=15.22},{EAN=8713574226784},{TARRIFN=94039010},{MI=URL},{PPATH=assemblies/dn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
ⁿ/ₐ
W
For enclosure width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
DN1106R5
DN1106R5
Plain door, 1100x600
Steel plate
1100
600
14.35
8713574217843
94039010
DN1206R5
DN1206R5
Plain door, 1200x600
Steel plate
1200
600
15.00
8713574226708
94039010
DN1208R5
DN1208R5
Plain door, 1200x800
Steel plate
1200
800
19.15
8713574226715
94039010
DN1406R5
DN1406R5
Plain door, 1400x600
Steel plate
1400
600
17.38
8713574226722
94039010
DN1408R5
DN1408R5
Plain door, 1400x800
Steel plate
1400
800
22.80
8713574217850
94039010
DN1606R5
DN1606R5
Plain door, 1600x600
Steel plate
1600
600
24.00
8713574217874
94039010
DN1608R5
DN1608R5
Plain door, 1600x800
Steel plate
1600
800
26.10
8713574217904
94039010
DN1610R5
DN1610R5
Plain door, 1600x1000
Steel plate
1600
1000
28.00
8713574217928
94039010
DN1804R5
DN1804R5
Plain door, 1800x400
Steel plate
1800
400
18.00
8713574217942
94039010
DN1805R5
DN1805R5
Plain door, 1800x500
Steel plate
1800
500
21.15
8713574217973
94039010
DN1806R5
DN1806R5
Plain door, 1800x600
Steel plate
1800
600
22.65
8713574218000
94039010
DN1808R5
DN1808R5
Plain door, 1800x800
Steel plate
1800
800
29.10
8713574218031
94039010
DN1810R5
DN1810R5
Plain door, 1800x1000
Steel plate
1800
1000
35.25
8713574218055
94039010
DN2004R5
DN2004R5
Plain door, 2000x400
Steel plate
2000
400
23.60
8713574218079
94039010
DN2005R5
DN2005R5
Plain door, 2000x500
Steel plate
2000
500
23.60
8713574218109
94039010
DN2006R5
DN2006R5
Plain door, 2000x600
Steel plate
2000
600
25.00
8713574218130
94039010
DN2008R5
DN2008R5
Plain door, 2000x800
Steel plate
2000
800
31.45
8713574218161
94039010
DN2010R5
DN2010R5
Plain door, 2000x1000
Steel plate
2000
1000
39.80
8713574218185
94039010
DN2204R5
DN2204R5
Plain door, 2200x400
Steel plate
2200
400
27.09
8713574223028
94039010
DN2206R5
DN2206R5
Plain door, 2200x600
Steel plate
2200
600
27.09
8713574218222
94039010
DN2208R5
DN2208R5
Plain door, 2200x800
Steel plate
2200
800
34.95
8713574218246
94039010
DN2210R5
DN2210R5
Plain door, 2200x1000
Steel plate
2200
1000
34.95
8713574218253
94039010
DN1206LR5
DN1206LR5
Left door, 1200x600
Steel plate
1200
600
13.06
8713574226760
94039010
DN1405LR5
DN1405LR5
Left door, 1400x500
Steel plate
1400
500
13.01
8713574226777
94039010
DN1406LR5
DN1406LR5
Left door, 1400x600
Steel plate
1400
600
15.22
8713574226784
94039010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表