您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
36 - Single LED
Eaton eCAD
Electric engineering, automation, process control engineering
Lighting installation, device
Light medium
Powered by
CAD模型選擇
{eaton_ecad/27/11/06/36.prj},{NB=208725},{MANUID=208725},{AAC895=0.0},{AAF583=30.0},{AAF829=12.5},{BAA018=0.0},{AAD931=85414090},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85395000},{WEIGHT=1},{LENGTH=5},{WIDTH=5},{DEPTH=17},{AAO676=208725},{AAO736=208725},{DESCSHORT=LED, W2x4.6d, 18-30VDC, 7-12.5mA, green},{DESCLONG=Spare LED with wedge-base connection, suitable, e.g. for RMQ16 indicator lights and illuminated pushbuttons, color green},{MANUTYPEDESC=LEDWB-G},{PREVIEW=../../../_pool_/45/6c/1160pic-677_580x580.png},{INTNO=04015082087258},{BUYER_PID=208725},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{BAA351=green},{AAO057=LEDWB-G},{AAO663=04015082087258}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAC895
diameter
[mm]
AAF583
nominal voltage
[V]
AAF829
nominal current
[mA]
BAA018
length
[mm]
BAA351
color
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
208726
208726
LED, W2x4.6d, 18-30VDC, 7...
Spare LED with wedge-base...
LEDWB-R
04015082087265
208726
Eaton
0
Master2016
0.0
30.0
12.5
0.0
red
LEDWB-R
04015082087265
LED, W2x4.6d, 18-30VDC, 7...
Eaton
85414090
1
1
10
10
85395000
DE
1
5
5
17
208725
208725
LED, W2x4.6d, 18-30VDC, 7...
Spare LED with wedge-base...
LEDWB-G
04015082087258
208725
Eaton
0
Master2016
0.0
30.0
12.5
0.0
green
LEDWB-G
04015082087258
LED, W2x4.6d, 18-30VDC, 7...
Eaton
85414090
1
1
10
10
85395000
DE
1
5
5
17
208727
208727
LED, W2x4.6d, 18-30VDC, 7...
Spare LED with wedge-base...
LEDWB-B
04015082087272
208727
Eaton
0
Master2016
0.0
30.0
12.5
0.0
blue
LEDWB-B
04015082087272
LED, W2x4.6d, 18-30VDC, 7...
Eaton
85414090
1
1
10
10
85395000
DE
1
5
5
17
208724
208724
LED, W2x4.6d, 18-30VDC, 7...
Spare LED with wedge-base...
LEDWB-Y
04015082087241
208724
Eaton
0
Master2016
0.0
30.0
12.5
0.0
yellow
LEDWB-Y
04015082087241
LED, W2x4.6d, 18-30VDC, 7...
Eaton
85414090
1
1
10
10
85395000
DE
1
5
5
17
208728
208728
LED, W2x4.6d, 18-30VDC, 7...
Spare LED with wedge-base...
LEDWB-W
04015082087289
208728
Eaton
0
Master2016
0.0
30.0
12.5
0.0
white
LEDWB-W
04015082087289
LED, W2x4.6d, 18-30VDC, 7...
Eaton
85414090
1
1
10
10
85414090
DE
1
5
5
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
生成CAD模型
生成PDF資料表