目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
83230 DSE3JL - Proportional directional valve with con feedback ed compact integrated electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
83 230 DSE3J* Proportional directional valve with feedback and integrated electronics – ISO 4401-03
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/83230/83230_dse3jl_asmtab.prj},{NB=DSE3JL-C01/10N-IOLK12},{IDNR=},{TIPO=DS},{E=E},{DN=3},{JL=JL},{ST=C},{SF=01},{FS=},{SP=},{SER=10},{GU=N},{RS=IOL},{K12=K12},{COD3=0672123},{COD4=0119427},{COD5=0269901},{COD6=99143682405},{W=},{PPATH=83230_dse3jl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
JL
Compact electronics for valves with feedback
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K12
Connection 5 pin M12
ⁿ/ₐ
DSE3JL-C01/10N-IOLK12
DS
E
3
JL
10
K12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表