目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSE3GH - Proportional directional control valve with fieldbus electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
83 220 DSE3G* Direct operated directional control valve with proportional control and integrated electronics - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/83220/83220_dse3gh_asmtab.prj},{NB=DSE3GH-C01/31N-E0K16D1/EC00},{IDNR=},{TIPO=DS},{E=E},{DN=Size ISO 4401-03 (CETOP 03)},{GH=GH},{ST=C},{SF=01},{SP=},{SER=31},{GU=N},{RS=E0},{K16=K16},{X1=D1},{X7=0},{X4=0},{X2X3=EC},{W=},{STEK=OFF},{STEK1=ON},{STEK2=ON},{COD4=0670792},{COD5=0672123},{COD6=0671191},{PPATH=83220_dse3gh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DN
Size
ⁿ/ₐ
GH
Electronics for open loop with fieldbus communication
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K16
Main connector 11 pin + PE
ⁿ/ₐ
DSE3GH-C01/31N-E0K16D1/EC...
DS
E
Size ISO 4401-03 (CETOP 0...
GH
31
K16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表