目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PRE*JL - Proportional pressure relief valve with compact integrated electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
81 331 PRE*J* Pilot operated pressure relief valves in closed loop with proportional control and integrated electronics - ISO 6264-06 (CETOP R06), ISO 6264-08 (CETOP R08), ISO 6264-10 (CETOP R10)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81331/81331_jl_asmtab.prj},{NB=PRE10JL-070/10N-IOLK12},{TIPO=PR},{E=E},{DN=10},{JL=JL},{PC=070},{SER=10},{GU=N},{RS=IOL},{K12=K12},{COD1=81220},{COD2=21300},{PLATE=Off},{W=},{PPATH=81331_jl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
JL
Compact electronics for closed loop
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K12
Connection 5 pin M12
ⁿ/ₐ
PRE10JL-070/10N-IOLK12
PR
E
JL
10
K12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表